Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • The RHFOSC04 is a crystal oscillator driver and divider. It consists of an oscillator section and 4-stage ripple-carry binary counter. The oscillator section allows the implementation of crystal oscillator circuits. The output is buffered and it is controlled by a 2-bit digital cell to deliver one among four divided frequency, from F to F/2, F/4 and F/8 frequencies. A disable function is available to set the circuit in power-down mode while keeping a high impedance output.

    Designed in rad-hard rules on robust CMOS technology already proven in space, the RHFOSC04 shows an excellent stability in total-ionizing-dose (TID) up to 300 krad(Si) and it is SEL-free and SET-free up to 125 MeV.cm²/mg.
    It comes in hermetic ceramic Flat-10 lead, and can operate from -55 °C to +125 °C ambient temperature.

    Key Features

    • 2.3 V to 3.6 V supply (4.8 V AMR)
    • High speed:
      • Characterized from 16 MHz to 120 MHz
    • CMOS output, meets JEDEC
    • Divided-frequency single output
    • Low power
    • TTL compatible
    • Enable/disable function
    • Immunity to radiations:
      • 300 krad(Si) TID
      • SEL free up to 125 MeV.cm²/mg
      • SET free up to 125 MeV.cm²/mg
    • SMD 5962F20207
    • Mass: 0.42 g

Sample & Buy

Part Number
Marketing Status
SMD PIN/Detailed Spec
Quality Level
Hi-Rel Package
Lead Finish
Packing Type
Package: Product Marking
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
Order from ST
Order from Distributors
RH-OSC04K1
Active
- Engineering Model Flat-10 Gold Carrier Tape RH-OSC04K1 EAR99 FRANCE No availability of distributors reported, please contact our sales office

RH-OSC04K1

Marketing Status

Active

SMD PIN/Detailed Spec

-

Quality Level

Engineering Model

Hi-Rel Package

Flat-10

Lead Finish

Gold

Packing Type

Carrier Tape

Package: Product Marking

RH-OSC04K1

ECCN (US)

EAR99

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS13330
      Rad-hard, crystal oscillator driver and divider
      1.0
      1.11 MB
      PDF
      DS13330

      Rad-hard, crystal oscillator driver and divider

    • Description Version Size Action
      TN1190
      Additional 100 krad specification for M54HCxx and M54HCTxx series products
      2.3
      182.51 KB
      PDF
      TN1181
      Engineering Model quality level
      2.2
      878.5 KB
      PDF
      TN1292
      M54HCxx and M54HCTxx series 100 krad(Si) versions
      1.0
      130.92 KB
      PDF
      TN0985
      “Class S equivalent” for CMOS4000B and 54HCMOS series
      7.0
      819.67 KB
      PDF
      TN1190

      Additional 100 krad specification for M54HCxx and M54HCTxx series products

      TN1181

      Engineering Model quality level

      TN1292

      M54HCxx and M54HCTxx series 100 krad(Si) versions

      TN0985

      “Class S equivalent” for CMOS4000B and 54HCMOS series

Publications and Collaterals

    • Description Version Size Action
      Aerospace and Hi-rel - ESCC, JANS & QML products 1.0
      5.08 MB
      PDF

      Aerospace and Hi-rel - ESCC, JANS & QML products

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
RH-OSC04K1
Active
FLAT10 lead 8mm EM Industrial N/A

RH-OSC04K1

Package:

FLAT10 lead 8mm EM

Material Declaration**:

Marketing Status

Active

Package

FLAT10 lead 8mm EM

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.