Product overview
Description
The RHFLVDS218 deserializer converts the three LVDS data streams back into 21 bits of CMOS/TTL data. At a transmitter clock frequency of 75 MHz, 21 bits of TTL data are transmitted at a rate of 525 Mbps per LVDS data channel. Using a 75 MHz clock, the data throughput is 1.575 Gbit/s (197 Mbytes/s). The RHFLVDS218 deserializer allows the use of wide, high speed TTL interfaces while reducing overall EMI and cable size.All pins have cold spare buffers. These buffers are high impedance when VCC is tied to 0 V.
-
All features
- 15 to 75 MHz shift clock support
- 50 % duty cycle on receiver output clock
- -4 V to 5 V common-mode range
- Cold sparing all pins
- Fail-safe function
- Narrow bus reduces cable size and cost
- Up to 1.575 Gbps throughput
- Up to 197 Mbytes/s bandwidth
- 325 mV (typ) LVDS swing
- PLL requires no external components
- Rising edge strobe
- Operational environment: total dose irradiation testing to MIL-STD-883 method 1019
- Total-dose: 300 krad (Si)
- Latchup immune (LET > 120 MeV-cm2/mg)
- Compatible with TIA/EIA-644 LVDS standard
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Jul 2018 |
06 Jul 2018
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Apr 2020 |
22 Apr 2020
|
Selection Guides (2)
Resource title | Latest update | |||
---|---|---|---|---|
22 Apr 2020 |
22 Apr 2020
|
|||
16 Oct 2020 |
16 Oct 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
RHFLVDS218K01V |
NRND
|
Flat-48 | Industrial | N/A |
|
RHFLVDS218K1 |
NRND
|
Flat-48 | Industrial | N/A |
|
RHFLVDS218K01V
Package:
Flat-48Material Declaration**:
RHFLVDS218K1
Package:
Flat-48Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | Package: Product Marking | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
RHFLVDS218K01V | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Carrier Tape | Flat-48 | - | - | 5962F0153503VYC | QML-V Flight | Gold | 5962F0153503VYC | FRANCE | ||||
RHFLVDS218K1 | 1 distributors |
NRND
|
EAR99 | NEC | Carrier Tape | Flat-48 | - | - | - | Engineering Model | Gold | RHFLVDS218K1 | FRANCE |
Marketing Status
NRNDECCN (US)
EAR99Marketing Status
NRNDECCN (US)
EAR99(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors