STPS20100HR

Active

Aerospace 1 x 20 and 2 x 20 A - 100 V power Schottky rectifier

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This power Schottky rectifier is designed and packaged to comply with the ESCC5000 specification for aerospace products. Housed in hermetically sealed packages both surface mount and through hole, it is ideal for use in applications for aerospace and other harsh environments.

    The STPS20100HR is intended for use in medium voltage application and particularly, in high frequency circuits where low switching losses and low noise are required.

    Key Features

    • Forward current: 1 x 20 and 2 x 20 A
    • Repetitive peak voltage: 100 V
    • Low forward voltage drop: 0.8 V
    • Maximum junction temperature: 175 °C
    • Negligible switching losses
    • Low capacitance
    • High reverse avalanche surge capability
    • Hermetic packages
    • ESCC qualified

Sample & Buy

Part Number
Marketing Status
SMD PIN/Detailed Spec
Quality Level
EPPL
Other (comments)
Hi-Rel Package
Lead Finish
Packing Type
More info
Order from Distributors
Order from ST
STPS20100C2FYT
Active
5106/016/11 ESCC flight - Double Die - Common Cathode TO-254 Solder dip Carrier Tape
MORE INFO

Package: Product Marking:

510601611 +BeO

Mass (gr):

10

ECCN (US):

EAR99

Country of Origin:

FRANCE

No availability of distributors reported, please contact our sales office
STPS20100C2FY1
Active
- Engineering Model - Double Die - Common Cathode TO-254 Gold Carrier Tape
MORE INFO

Package: Product Marking:

STPS20100CFY1 + BeO

Mass (gr):

10

ECCN (US):

EAR99

Country of Origin:

FRANCE

No availability of distributors reported, please contact our sales office
STPS20100SG
Active
5106/016/05 ESCC flight true Single Die SMD.5 Gold Carrier Tape
MORE INFO

Package: Product Marking:

510601605

Mass (gr):

2

ECCN (US):

EAR99

Country of Origin:

FRANCE

No availability of distributors reported, please contact our sales office
STPS20100S1
Active
- Engineering model - Single die SMD.5 Gold Carrier Tape
MORE INFO

Package: Product Marking:

STPS20100S1 + BeO

Mass (gr):

2

ECCN (US):

EAR99

Country of Origin:

FRANCE

No availability of distributors reported, please contact our sales office

STPS20100C2FYT

Marketing Status

Active

SMD PIN/Detailed Spec

5106/016/11

Quality Level

ESCC flight

EPPL

-

Other (comments)

Double Die - Common Cathode

Hi-Rel Package

TO-254

Lead Finish

Solder dip

Packing Type

Carrier Tape

Package: Product Marking

510601611 +BeO

Mass (gr)

10

ECCN (US)

EAR99

Country of Origin

FRANCE

STPS20100C2FY1

Marketing Status

Active

SMD PIN/Detailed Spec

-

Quality Level

Engineering Model

EPPL

-

Other (comments)

Double Die - Common Cathode

Hi-Rel Package

TO-254

Lead Finish

Gold

Packing Type

Carrier Tape

Package: Product Marking

STPS20100CFY1 + BeO

Mass (gr)

10

ECCN (US)

EAR99

Country of Origin

FRANCE

STPS20100SG

Marketing Status

Active

SMD PIN/Detailed Spec

5106/016/05

Quality Level

ESCC flight

EPPL

true

Other (comments)

Single Die

Hi-Rel Package

SMD.5

Lead Finish

Gold

Packing Type

Carrier Tape

Package: Product Marking

510601605

Mass (gr)

2

ECCN (US)

EAR99

Country of Origin

FRANCE

STPS20100S1

Marketing Status

Active

SMD PIN/Detailed Spec

-

Quality Level

Engineering model

EPPL

-

Other (comments)

Single die

Hi-Rel Package

SMD.5

Lead Finish

Gold

Packing Type

Carrier Tape

Package: Product Marking

STPS20100S1 + BeO

Mass (gr)

2

ECCN (US)

EAR99

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6664
      Aerospace 1 x 20 and 2 x 20 A - 100 V Schottky rectifier
      3.0
      136.16 KB
      PDF
      DS6664

      Aerospace 1 x 20 and 2 x 20 A - 100 V Schottky rectifier

    • Description Version Size Action
      TN1181
      Engineering Model quality level
      2.1
      371.75 KB
      PDF
      TN1181

      Engineering Model quality level

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      Rad-hard diodes and rectifiers PSpice models (.lib) and symbols (.olb) 1.0
      143.5 KB
      ZIP

      Rad-hard diodes and rectifiers PSpice models (.lib) and symbols (.olb)

Publications and Collaterals

    • Description Version Size Action
      Aerospace and Hi-rel - ESCC, JANS & QML products 1.0
      5.08 MB
      PDF

      Aerospace and Hi-rel - ESCC, JANS & QML products

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS20100C2FY1
Active
TO254 EM Industrial N/A
STPS20100C2FYT
Active
TO254 FP Industrial N/A
STPS20100S1
Active
SMD.5 parallel seam welding EM Industrial N/A
STPS20100SG
Active
SMD.5 parallel seam welding FP Industrial N/A

STPS20100C2FY1

Package:

TO254 EM

Material Declaration**:

Marketing Status

Active

Package

TO254 EM

Grade

Industrial

RoHS Compliance Grade

N/A

STPS20100C2FYT

Package:

TO254 FP

Material Declaration**:

Marketing Status

Active

Package

TO254 FP

Grade

Industrial

RoHS Compliance Grade

N/A

STPS20100S1

Package:

SMD.5 parallel seam welding EM

Material Declaration**:

Marketing Status

Active

Package

SMD.5 parallel seam welding EM

Grade

Industrial

RoHS Compliance Grade

N/A

STPS20100SG

Package:

SMD.5 parallel seam welding FP

Material Declaration**:

Marketing Status

Active

Package

SMD.5 parallel seam welding FP

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback