STG3693

Active
Design Win

Low Voltage High Bandwidth Quad SPDT Switch

Download datasheet Order Direct
Overview
eDesignSuite
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STG3693 is a high-speed CMOS low voltage quad analog SPDT (single pole dual throw) switch or 2:1 multiplexer /demultiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65 V to 5 V, making this device ideal for portable applications. The nSEL inputs are provided to control the switch. The switch S1 is ON (it is connected to common ports Dn) when the nSEL input is held high and OFF (high impedance state exists between the two ports) when SEL is held low; the switch S2 is ON (it is connected to common port D) when the nSEL input is held low and OFF (high impedance state exists between the two ports) when nSEL is held high. Additional key features are fast switching speed, break-before-make delay time and ultra low power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.
  • All features

    • Ultra low power dissipation:
      • ICC = 0.3 µA at TA = 125 °C
    • Low on-resistance:
      • RDS(on) = 4 Ω (TA = 25 °C) at VCC = 3.0 V
    • Wide operating voltage range:
      • VCC (opr) = 1.65 V to 5 V single supply
    • 5 V tolerant and 1.8 V compatible threshold on digital control input at VCC = 2.3 V to 3.0 V
    • Typical bandwidth (-3 dB) at 800 MHz on all channels
    • Latch-up performance exceeds 100 mA per JESD 78, Class II
    • ESD performance exceeds JESD22
      • 2000-V human body model (A114-A)
    • USB (2.0) high speed (480 Mbps) signal switching compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG3693

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STG3693QTR
Active
VFQFPN 16 2.6x1.8x0.5 Industrial Ecopack3

STG3693QTR

Package:

VFQFPN 16 2.6x1.8x0.5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 16 2.6x1.8x0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STG3693QTR Available at 4 distributors

Distributor availability ofSTG3693QTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 6232 1 Buy from Distributor
Newark Element14 AMERICA 9 0 Buy from Distributor
MOUSER WORLDWIDE 6536 1 Buy from Distributor
Farnell Element14 EUROPE 2212 1 Buy from Distributor

Distributor reported inventory date: 2022-05-04

Distributor Name

DIGIKEY

Stock

6232

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

9

Min.Order

0

Region

AMERICA Buy from Distributor

MOUSER

Stock

6536

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

2212

Min.Order

1

Distributor reported inventory date: 2022-05-04

Active
EAR99 NEC Tape And Reel VFQFPN 16 2.6x1.8x0.5 - - THAILAND

STG3693QTR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofSTG3693QTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 6232 1 Buy from Distributor
Newark Element14 AMERICA 9 0 Buy from Distributor
MOUSER WORLDWIDE 6536 1 Buy from Distributor
Farnell Element14 EUROPE 2212 1 Buy from Distributor

Distributor reported inventory date: 2022-05-04

Distributor Name

DIGIKEY

Stock

6232

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

9

Min.Order

0

Region

AMERICA Buy from Distributor

MOUSER

Stock

6536

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

2212

Min.Order

1

Distributor reported inventory date: 2022-05-04

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

VFQFPN 16 2.6x1.8x0.5

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

THAILAND

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors