STG5123

NRND

Low voltage 1 Ω single SPDT switch with break-before-make feature

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The STG5123 is a high speed CMOS low voltage single analog SPDT (single-pole double-throw) switch or 2:1 multiplexer/demultiplexer switch manufactured using silicon gate C2MOS technology. Designed to operate from a 1.65 to 4.5 V supply, this device is ideal for portable applications.

    The device offers very low ON-resistance (1 Ω) at VCC= 4.5 V. Switch S1 is ON (connected to common ports Dn) when the SEL input is held high, and OFF (state of high impedance exists between the two ports) when SEL is held low.
    Switch S2 is ON (connected to common port D) when the SEL input is held low, and OFF (state of high impedance exists between the two ports) when SEL is held high.
    Additional key features are fast switching speed, break-before-make delay time and ultra low power consumption. All inputs and outputs are equipped with protection circuits to protect against static discharge, giving them immunity from ESD and transient excess voltage.

    Key Features

    • High speed:
      • tPD= 130 ps (typ.) at VCC= 3.0 V
      • tPD= 140 ps (typ.) at VCC= 2.3 V
    • Ultra low power dissipation:
      • ICC= 0.2 μA (max.) at TA= 85 °C
    • Low ON-resistance:
      • RON= 1.0 Ω (typ.) at VCC= 4.5 V
      • RON= 1.2 Ω (typ.) at VCC= 3.0 V
      • RON= 2.0 Ω (typ.) at VCC= 1.8 V
    • Wide operating voltage range:
      • VCC(opr.) = 1.65 to 4.5 V single supply
    • 5 V tolerant and 1.8 V compatible threshold ON digital control input at VCC= 1.65 to 4.5 V
    • Latch-up performance exceeds 200 mA per JESD 78, Class II
    • ESD performance tested per JESD 22
      • 2000 V human-body model (A114-B, Class II)
      • 200 V machine model (A115-A)
      • 1000 V charged-device model (C101)

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5570
      Low voltage 1 Ω single SPDT switch with break-before-make feature
      5.0
      424.32 KB
      PDF
      DS5570

      Low voltage 1 Ω single SPDT switch with break-before-make feature

Presentations & Training Material

    • Description Version Size Action
      ST offering in Wearable - Analog and Mixed Signal Portfolio 3.0
      1.47 MB
      PDF

      ST offering in Wearable - Analog and Mixed Signal Portfolio

Publications and Collaterals

    • Description Version Size Action
      ST’s solutions for mobile devices 3.2
      2.13 MB
      PDF

      ST’s solutions for mobile devices

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STG5123DTR
NRND
VFDFPN 6 1x1.2x0.5 Industrial Ecopack3

STG5123DTR

Package:

VFDFPN 6 1x1.2x0.5

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFDFPN 6 1x1.2x0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STG5123DTR Available at 3 distributors

Distributor availability ofSTG5123DTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4955 1 Order Now
Newark Element14 AMERICA 1246 0 Order Now
Farnell Element14 EUROPE 64 1 Order Now

Distributor reported inventory date: 2020-08-02

Distributor Name

DIGIKEY

Stock

4955

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

1246

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

64

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-08-02

Buy now
NRND
EAR99 NEC Tape And Reel VFDFPN 6 1x1.2x0.5 -40 85 THAILAND 0.19 / 1k

STG5123DTR

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.19 / 1k

Distributor availability ofSTG5123DTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4955 1 Order Now
Newark Element14 AMERICA 1246 0 Order Now
Farnell Element14 EUROPE 64 1 Order Now

Distributor reported inventory date: 2020-08-02

Distributor Name

DIGIKEY

Stock

4955

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

1246

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

64

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-08-02

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

VFDFPN 6 1x1.2x0.5

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

0.19 / 1k

Country of Origin

THAILAND

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors