ACS108-8SUN

Active

Overvoltage Protected AC switch

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The ACS108-8SUN belongs to the AC line switch range (built with A.S.D.®technology).This high performance switch can control a load of up to 0.8 A. The ACS108-8SUN switch includes an overvoltage crowbar structure to absorb the overvoltage energy and a gate level shifter driver to separate the digital controller from the main switch. It is triggered with a negative gate current flowing out of the gate pin.
  • All features

    • Less footprint area than SOT-223 (saves PCB)
    • ECOPACK®2 compliant component
    • Thinner option versus SOT-223 (1.1 mm max. thickness)
    • Enables equipment to meet IEC 61000-4-5
    • High noise immunity against static dV/dt and IEC 61000-4-4 burst
    • Overvoltage protection by crowbar technology
    • Needs no external protection snubber or varistor
    • Reduces component count by up to 80% and Interfaces directly with the micro-controller
    • VCLgives headroom before clamping then crowbar action
    • Common package tab connection supports connection of several alternating current switches on the same cooling pad

Recommended for you

Related Applications

Industrial

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ACS108-8SUN

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ACS108-8SUN-TR
Active
SMB Flat-3L Industrial Ecopack2

ACS108-8SUN-TR

Package:

SMB Flat-3L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMB Flat-3L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
ACS108-8SUN-TR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SMB Flat-3L - - MOROCCO 0.203 / 500

ACS108-8SUN-TR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.203 / 500

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMB Flat-3L

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.203 / 500

Country of Origin

MOROCCO

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors