ACS302

Active

Overvoltage protected triple AC switch array

Download datasheet

Buy from our eStore

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • ACS302 offers 3 AC switches in one single package with 600 V blocking voltage, high commutation and noise immunity - all that is required for inductive load control.

    Its high integration allows reduced space consumption of PCB.
    ACS302 enables inductive application to be compliant with IEC 61000-4-4 and IEC 61000-4-5.

    Key Features

    • 3-line AC switch array
    • Overvoltage protection
    • High static immunity and dynamic commutation
    • VDRM, VRRM= 600 V
    • TJ= 125 °C max.
    • IGT< 5 mA

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
ACS302-6T3 SO-20 Tube
Active
- EAR99 MALAYSIA No availability of distributors reported, please contact our sales office Buy now
ACS302-6T3-TR SO-20 Tape And Reel
Active
- EAR99 MALAYSIA No availability of distributors reported, please contact our sales office Buy now

ACS302-6T3

Package

SO-20

Packing Type

Tube

Unit Price (US$)

*

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

MALAYSIA

ACS302-6T3-TR

Package

SO-20

Packing Type

Tape And Reel

Unit Price (US$)

*

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9612
      3-line overvoltage protected AC switch array
      1.0
      491.02 KB
      PDF
      DS9612

      3-line overvoltage protected AC switch array

    • Description Version Size Action
      AN2986
      AC switch triggering with 3.3 V power supply
      1.4
      338 KB
      PDF
      AN4993
      How to implement a SCR or a Triac in a hybride relay application
      1.1
      991.71 KB
      PDF
      AN4564
      Is a positive power supply mandatory for my application, or could a negative output work also?
      1.0
      384.04 KB
      PDF
      AN2703
      Parameter list for SCRs, TRIACs, AC switches, and DIACS
      2.6
      98.99 KB
      PDF
      AN533
      SCRs, TRIACs, and AC switches, thermal management precautions for handling and mounting
      3.6
      217.19 KB
      PDF
      AN1353
      ST6200C SOFTWARE DESCRIPTION FOR COOLING THERMOSTAT APPLICATION
      2.1
      130.76 KB
      PDF
      AN1172
      THE NEW ACS SERIES: SERIES A BREAKTHROUGH IN RUGGEDNESS & DRIVE FOR HOME APPLIANCES
      2.5
      282.31 KB
      PDF
      AN1379
      Z01 and ACS behavior compared under fast voltage transients
      5.2
      258.9 KB
      PDF
      AN2986

      AC switch triggering with 3.3 V power supply

      AN4993

      How to implement a SCR or a Triac in a hybride relay application

      AN4564

      Is a positive power supply mandatory for my application, or could a negative output work also?

      AN2703

      Parameter list for SCRs, TRIACs, AC switches, and DIACS

      AN533

      SCRs, TRIACs, and AC switches, thermal management precautions for handling and mounting

      AN1353

      ST6200C SOFTWARE DESCRIPTION FOR COOLING THERMOSTAT APPLICATION

      AN1172

      THE NEW ACS SERIES: SERIES A BREAKTHROUGH IN RUGGEDNESS & DRIVE FOR HOME APPLIANCES

      AN1379

      Z01 and ACS behavior compared under fast voltage transients

    • Description Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      7.0
      433.12 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      ACS series logic level gate AC switches PSpice model (.lib) and symbols (.olb) 5.0
      9.05 KB
      ZIP

      ACS series logic level gate AC switches PSpice model (.lib) and symbols (.olb)

Publications and Collaterals

    • Description Version Size Action
      ACS series - Overvoltage-protected AC switches 1.0
      1.32 MB
      PDF
      ST Thyristor Finder: SCRs and Triacs on Android and iOS 1.0
      854.07 KB
      PDF

      ACS series - Overvoltage-protected AC switches

      ST Thyristor Finder: SCRs and Triacs on Android and iOS

    • Description Version Size Action
      Thyristors, Triacs, AC switches and A.S.D™ selection guide 2.0
      1.51 MB
      PDF

      Thyristors, Triacs, AC switches and A.S.D™ selection guide

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ACS302-6T3
Active
SO-20 Industrial Ecopack2
ACS302-6T3-TR
Active
SO-20 Industrial Ecopack2 (**)

ACS302-6T3

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ACS302-6T3-TR

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback