Overview
Product selector
Solutions
Resources
Tools & Software
eDesignSuite
Get Started

Designed for high-temperature switching control and improved performance, our T series and H series triacs are ideal for 4 to 50 A applications rated at 800 V.

  • Targeting applications with high EMI constraints, our T series triacs are universal 6 to 25 A AC load switches with high switching and immunity capabilities in compact outlines. Originally designed for tools and home appliances, T series triacs are widely used today in industrial and automation applications thanks to the tuned trade-off between size, switching capability and transient immunity as well as the less current consuming gate sensitivity performance.
    To find the best fit for your application, visit the T series triac selector.
  • Designed for thermal-intensive heavy-duty 4 to 50 A applications, our 600/800 V H series triacs are available in TO-220 insulated or non-insulated TO-220. Also, new versions in D2PAK packages for compact designs and automated insertion mount machines are recently available. Targeting all types of resistive and heating and motor loads in need of using constant regulation or switching on AC power lines, these triacs show current surge capabilities handy for these loads which show a temperature dependent or low starting resistivity.
    To find the best fit for your application, visit the H series triac selector.
  • Designed to operate in hot environments reaching 150°C, the new 800 V 8H-series of Triacs reduces system heatsink and maximizes the current density in high-power appliances and industrial equipment.

Please click on below picture to read more on either H series or T series triacs:


T series Triacs outrun competition for load control

T series high-performance Triacs are designed for AC loads in industrial control and home appliances, enabling innovative and safe AC load control. With immunity (dV/dt) up to twice as high and commutation capability (dI/dt)c up to 5 times as good as state-of-art Triacs, this high-performance T series enables circuits to be more robust to EMI and loads to be fully controlled, with no disturbances. Its low gate current down to 10 mA helps optimize the power supply and allows direct drive capability through a single resistance between the microcontroller and Triac. T series Triacs are housed in TO-220AB and TO-220FPAB.

Recommended for you