TN6050-12WL

Active

60 A 1200 V standard SCR Thyristor in TO-247LL package

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The TN6050-12WL SCR is suitable in industrial application where high immunity is required with a lower gate current. Available in through-hole high power package TO-247LL (long lead) with anode in backside.
  • All features

    • Max. repetitive blocking voltage = VDRM, VRRM = 1200 V
    • IGT maximum = 50 mA
    • RMS on state current ITRMS = 60 A
    • High static and dynamic commutation:
      • dI/dt = 100 A/µs
      • dV/dt = 2000 V/µs
    • ECOPACK2 component (RoHS and HF compliance)

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TN6050-12WL

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TN6050-12WL
Active
TO-247 long leads Industrial Ecopack2

TN6050-12WL

Package:

TO-247 long leads

Material Declaration**:

Marketing Status

Active

Package

TO-247 long leads

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Triggering gate current max (mA)
Budgetary Price (US$)*/Qty
More info
min
max
TN6050-12WL Available at 3 distributors

Distributor availability ofTN6050-12WL

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 600 1 Order Now
RS COMPONENTS EUROPE 290 1 Order Now
MOUSER WORLDWIDE 600 1 Order Now

Distributor reported inventory date: 2021-03-03

Distributor Name

DIGIKEY

Stock

600

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

290

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

600

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-03-03

Buy Direct
Active
EAR99 NEC Tube TO-247 long leads - - 50 1.906 / 50
MORE INFO

Repetitive peak off-state voltage (V) (max):

1200

Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max) ):

2000

Unit Price (US$):

1.906

Country of Origin:

PHILIPPINES

TN6050-12WL

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.906 / 50

Distributor availability ofTN6050-12WL

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 600 1 Order Now
RS COMPONENTS EUROPE 290 1 Order Now
MOUSER WORLDWIDE 600 1 Order Now

Distributor reported inventory date: 2021-03-03

Distributor Name

DIGIKEY

Stock

600

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

290

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

600

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-03-03

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-247 long leads

Operating Temperature (°C)

(min)

-

(max)

-

Triggering gate current max (mA)

50

Repetitive peak off-state voltage (V) (max)

1200

Rising Ratio Of Off Voltage (V/µs) (min) (@ TJ(max) )

2000

Budgetary Price (US$)* / Qty

1.906 / 50

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors