FLI32626H

NRND

Single-chip enhanced LCD TV controller

Download databrief
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The FLI32626H is an innovative System-on-Chip (SoC) controller designed for flat panel display TVs, LCD TVs, and other emerging digital display applications. The FLI32626H handles video and computer graphics inputs in virtually any format and resolution. The output port delivers unparalleled image quality and supports display resolutions of up to 1080p. It has a rich feature set and high level of integration. Its sophisticated technologies for color management, scaling, video processing, and audio processing make the FLI32626H the ideal solution for a high-quality, cost-effective, integrated TV solution.
The FLI32626H IC offers a high integration SoC solution for advanced analog TV dualchannel applications (e.g. PIP) and for TV products that require superior video and audio quality with extensive feature sets. The FLI32626H includes a flexible analog and digital front-end with a wide range of integrated components for different application needs as well as state-of-the-art dual channel video processing based on renowned Faroudja technologies.
The FLI32626H is the only device needed for a complete LCD TV solution chassis supporting worldwide video and audio standards where exceptional quality is required. For regional variations, only connector and firmware changes are needed.
  • All features

    • Faroudja Real Color® processing
    • Advanced Picture-in-Picture (PIP) features capabilities
    • Advanced bit-mapped OSD controller
    • On-Chip Microprocessor
    • Multi-standard digital and analog audio decoder and post-processor
    • Embedded 10-bit dual-channel LVDS for 1080p panel support
    • Package: 409 HSBGA
    • Flexible DDR2/DDR1 memory interface 32 bits wide
    • Next generation true 10-bit Faroudja DCDi Cinema® format processing
    • Dual 10-bit triple ADCs with capture up to 165 MHz
    • Flexible digital and analog capture up to 165 MHz
    • Integrated 3D video decoder
    • VBI slicer including WST version 2.5 support
    • Faroudja® TrueLife™ video enhancer
    • Integrated HDMI 1.3 receiver

EDA Symbols, Footprints and 3D Models

STMicroelectronics - FLI32626H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
FLI32626H-BG
NRND
PBGA 409 31x31x2.46 Industrial Ecopack2

FLI32626H-BG

Package:

PBGA 409 31x31x2.46

Material Declaration**:

Marketing Status

NRND

Package

PBGA 409 31x31x2.46

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
FLI32626H-BG No availability of distributors reported, please contact our sales office
NRND
3A991A2 NEC Tray PBGA 409 31x31x2.46 - - TAIWAN

FLI32626H-BG

Marketing Status

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

PBGA 409 31x31x2.46

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

TAIWAN

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors