STDP6038

NRND
Design Win

Triple input LCD controller for WSXGA+ and WUXGA applications

Download databrief
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

STDP60xx is an all-in-one LCD monitor controller with analog (RGB), DisplayPort 1.1a, DVI (STDP6026/STDP6036), and HDMI 1.3a (STDP6028/STDP6038) inputs and supporting resolutions up to WUXGA in a 128 PQFP package. The STDP60xx leverages STMicroelectronics’ patented advanced image-processing technology, as well as a proven integrated ADC/PLL and an Ultra-Reliable DVI compliant digital receiver (STDP6026/STDP6036) to deliver a high-quality solution for mainstream dual input monitors. The output section contains a dual channel 8-bit LVDS transmitter for direct interfacing of commercially available LVDS LCD panel module. In addition, STDP60xx includes an integrated x86 OCM with SPI compatible interface, advanced color control features, a multicolor proportional font OSD engine, and a number of system I/O components.
Along with the high quality and reliability, STDP60xx also provides a very low cost system design by reducing the number of system components by deploying on a small two-layer PCB.
  • All features

    • Programmable zoom and shrink scaling
    • DisplayPort 1.1a compliant receiver – four-lane DisplayPort input
    • Ultra-Reliable DVI®receiver (165 MHz) (STDP6026/STDP6036)
    • Triple-channel (10-bit) ADC (205 MHz) and PLL
    • Faroudja RealColor®color processing:
      • Image enhancement
      • 12-bit processing
      • Deep color support
      • xvYCC color space support
    • Dual channel 8-bit LVDS output
    • HDMI 1.3 receiver integrated with I2S (L/R channel) or SPDIF audio output ports (STDP6028/STDP6038)
    • Intel x86-compatible microcontroller with external SPI ROM interface
    • 12-bit panel gamma correction and high-quality dithering for 8-bit and 6-bit panel interface
    • DDC controller for host interface purposes
    • PWM signals for backlight, audio volume control, etc.
    • Energy Spectrum Management®(ESM®)
    • Package: 128-pin PQFP

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STDP6038

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STDP6038-AC
NRND
PQFP 128 14x20x2.8 1.6 Industrial Ecopack2

STDP6038-AC

Package:

PQFP 128 14x20x2.8 1.6

Material Declaration**:

Marketing Status

NRND

Package

PQFP 128 14x20x2.8 1.6

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STDP6038-AC No availability of distributors reported, please contact our sales office
NRND
3A991.a.2 NEC Tray PQFP 128 14x20x2.8 1.6 - - TAIWAN

STDP6038-AC

Marketing Status

NRND

ECCN (US)

3A991.a.2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

PQFP 128 14x20x2.8 1.6

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

TAIWAN

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors