BAL-CC25-01D3

NRND

50Ω nominal input / conjugate match balun to CC253x, CC254x, CC257x, CC852x, CC853x, with integrated harmonic filter

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

STMicroelectronics BAL-CC25-01D3 is an ultra miniature balun which integrates a matching network in a monolithic glass substrate. This has been customized for the CC25xx and CC85xx RF transceivers. It’s a design using STMicroelectronics IPD (integrated passive device) technology on non-conductive glass substrate to optimize RF performance.
  • All features

    • 2.45 GHz balun with integrated matching network
    • Matching optimized for following chip-sets:
      • CC2530, CC2531, CC2533
      • CC2540
      • CC2543, CC2544, CC2545
      • CC2570, CC2571
      • CC8520, CC8521
      • CC8530, CC82531
    • Low insertion loss
    • Low amplitude imbalance
    • Low phase imbalance
    • Coated Flip-Chip on glass
    • Small footprint: < 0.88 mm²
    • Benefits
      • Very low profile
      • High RF performance
      • PCB space saving versus discrete solution
      • BOM count reduction
      • Efficient manufacturability

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BAL-CC25-01D3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BAL-CC25-01D3
NRND
Chip Scale Package 0.4mm pitch Industrial Ecopack2

BAL-CC25-01D3

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Minimum Sellable Quantity
Budgetary Price (US$)*/Qty
More info
min
max
BAL-CC25-01D3 Available at 3 distributors

Distributor availability ofBAL-CC25-01D3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1599 1 Buy from Distributor
Newark Element14 AMERICA 1250 0 Buy from Distributor
Farnell Element14 EUROPE 2950 1 Buy from Distributor

Distributor reported inventory date: 2022-01-17

Distributor Name

DIGIKEY

Stock

1599

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

1250

Min.Order

0

Region

AMERICA Buy from Distributor

Farnell Element14

Stock

2950

Min.Order

1

Distributor reported inventory date: 2022-01-17

Buy Direct
NRND
EAR99 NEC Tape And Reel Chip Scale Package 0.4mm pitch - - 5000 0.154 / 500
MORE INFO

Unit Price (US$):

0.154

Country of Origin:

FRANCE

BAL-CC25-01D3

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.154 / 500

Distributor availability ofBAL-CC25-01D3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1599 1 Buy from Distributor
Newark Element14 AMERICA 1250 0 Buy from Distributor
Farnell Element14 EUROPE 2950 1 Buy from Distributor

Distributor reported inventory date: 2022-01-17

Distributor Name

DIGIKEY

Stock

1599

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

1250

Min.Order

0

Region

AMERICA Buy from Distributor

Farnell Element14

Stock

2950

Min.Order

1

Distributor reported inventory date: 2022-01-17

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

Chip Scale Package 0.4mm pitch

Operating Temperature (°C)

(min)

-

(max)

-

Minimum Sellable Quantity

5000

Budgetary Price (US$)* / Qty

0.154 / 500

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors