BALF-112X-02D3

NRND

50Ω / conjugate match to CC1120, CC1125 433MHz Balun Transformer & Integrated Filtering

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

STMicroelectronics' BALF-112X-02D3 is an ultra-miniature balun, integrating both matching network and harmonics filter. Matching impedance has been customized for the CC1120, CC1125, CC1175 and CC1200 transceivers from Texas Instruments.
The device uses STMicroelectronics' IPD technology on a non-conductive glass substrate, which optimizes RF performance.
  • All features

    • 50 Ω nominal input / conjugate match to CC1120, CC1125, CC1175, CC1200
    • Low insertion loss
    • Low amplitude imbalance
    • Low phase imbalance
    • Small footprint

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BALF-112X-02D3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BALF-112X-02D3
NRND
Chip Scale Package 0.4mm pitch Industrial Ecopack2

BALF-112X-02D3

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Minimum Sellable Quantity
Budgetary Price (US$)*/Qty
More info
min
max
BALF-112X-02D3 Available at 3 distributors

Distributor availability ofBALF-112X-02D3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1728 1 Buy from Distributor
MOUSER WORLDWIDE 1352 1 Buy from Distributor
Farnell Element14 EUROPE 4510 1 Buy from Distributor

Distributor reported inventory date: 2021-12-23

Distributor Name

DIGIKEY

Stock

1728

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

1352

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

4510

Min.Order

1

Distributor reported inventory date: 2021-12-23

Buy Direct
NRND
EAR99 NEC Tape And Reel Chip Scale Package 0.4mm pitch -40 105 5000 0.254 / 300
MORE INFO

Unit Price (US$):

0.254

Country of Origin:

FRANCE

BALF-112X-02D3

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.254 / 300

Distributor availability ofBALF-112X-02D3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1728 1 Buy from Distributor
MOUSER WORLDWIDE 1352 1 Buy from Distributor
Farnell Element14 EUROPE 4510 1 Buy from Distributor

Distributor reported inventory date: 2021-12-23

Distributor Name

DIGIKEY

Stock

1728

Min.Order

1

Region

WORLDWIDE Buy from Distributor

MOUSER

Stock

1352

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

4510

Min.Order

1

Distributor reported inventory date: 2021-12-23

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

Chip Scale Package 0.4mm pitch

Operating Temperature (°C)

(min)

-40

(max)

105

Minimum Sellable Quantity

5000

Budgetary Price (US$)* / Qty

0.254 / 300

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors