BALF-2690-02D3

NRND
Design Win

50Ω nominal input / conjugate match balun to STLC2690, with integrated harmonic filter

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

STMicroelectronics BALF-2690-02D3 is a balun design to transform single ended signal to differential signals in Bluetooth applications. This BALF-2690-02D3 has been customized for STLC2690 Bluetooth transceiver with less than 1.2 dB insertion losses in the bandwidth (2400 MHz-2500 MHz). The BALF-2690-02D3 has been designed using STMicroelectronics IPD (integrated passive device) technology on non-conductive glass substrate which optimize RF performance.
  • All features

    • 50 Ω nominal input / matched output differential impedance
    • Integrated harmonic filter
    • Low insertion loss
    • Low amplitude imbalance
    • Low phase imbalance
    • Small footprint < 1.54 mm²

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BALF-2690-02D3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BALF-2690-02D3
NRND
Chip Scale Package 0.4mm pitch Industrial Ecopack2

BALF-2690-02D3

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Minimum Sellable Quantity
Budgetary Price (US$)*/Qty
More info
min
max
BALF-2690-02D3 No availability of distributors reported, please contact our sales office Buy Direct
NRND
EAR99 NEC Tape And Reel Chip Scale Package 0.4mm pitch - - 5000 0.165 / 100
MORE INFO

Unit Price (US$):

0.165

Country of Origin:

FRANCE

BALF-2690-02D3

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.165 / 100

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

Chip Scale Package 0.4mm pitch

Operating Temperature (°C)

(min)

-

(max)

-

Minimum Sellable Quantity

5000

Budgetary Price (US$)* / Qty

0.165 / 100

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors