BlueNRG-LP

Active
Design Win Education

Programmable Bluetooth® LE 5.2 Wireless SoC

Download datasheet Order Direct
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The BlueNRG-LP is an ultra-low power programmable Bluetooth® Low Energy wireless SoC solution. It embeds STMicroelectronics’s state-of-art 2.4 GHz RF radio IPs combining unparalleled performance with extremely long-battery lifetime. It is compliant with Bluetooth® Low Energy SIG core specification version 5.2 addressing point-to-point connectivity and Bluetooth Mesh networking and allows large-scale device networks to be established in a reliable way. The BlueNRG-LP is also suitable for 2.4 GHz proprietary radio wireless communication to address ultra-low latency applications.

The BlueNRG-LP embeds a Cortex®-M0+ microcontroller that can operate up to 64 MHz and also the BlueNRG core coprocessor (DMA based) for Bluetooth Low Energy timing critical operations.

The main Bluetooth® Low Energy 5.2 specification supported features are:

2 Mbps data rate, long range (Coded PHY), advertising extensions, channel selection algorithm #2, GATT caching, hardware support for simultaneous connection, master/slave and multiple roles simultaneously, extended packet length support.

In addition, the BlueNRG-LP provides enhanced security hardware support by dedicated hardware functions:

True random number generator (RNG), encryption AES maximum 128-bit security co-processor, public key accelerator (PKA), CRC calculation unit, 64-bit unique ID, Flash memory read and write protection.

The BlueNRG-LP can be configured to support standalone or network processor applications. In the first configuration, the BlueNRG-LP operates as single device in the application for managing both the application code and the Bluetooth Low Energy stack.

The BlueNRG-LP embeds high-speed and flexible memory types:

Flash memory of 256 kB, RAM memory of 64 kB, one-time-programmable (OTP) memory area of 1 kB, ROM memory of 7 kB.

Direct data transfer between memory and peripherals and from memory-to-memory is supported by eight DMA channels with a full flexible channel mapping by the DMAMUX peripheral.

The BlueNRG-LP embeds a 12-bit ADC, allowing measurements of up to eight external sources and up to three internal sources, including battery monitoring and a temperature sensor.

The BlueNRG-LP has a low-power RTC and one advanced 16-bit timer.

The BlueNRG-LP features standard and advanced communication interfaces:

1x SPI, 2x SPI/I2S, 1x LPUART, 1x USART supporting ISO 7816 (smartcard mode), IrDA and Modbus mode, 2x I2C supporting SMBus/PMBus, 1x channel PDM.

The BlueNRG-LP operates in the -40 to +105 °C temperature range from a 1.7 V to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.

The BlueNRG-LP integrates a high efficiency SMPS step-down converter and an integrated PDR circuitry with a fixed threshold that generates a device reset when the VDD drops under 1.65 V.

The BlueNRG-LP comes in different package versions supporting up to:

32 I/Os for the QFN48 package, 20 I/Os for the QFN32 package, 30 I/Os for the WCSP49 package.

  • All features

    • Bluetooth Low Energy system-on-chip supporting Bluetooth 5.2 specifications
      • 2 Mbps data rate
      • Long range (Coded PHY)
      • Advertising extensions
      • Channel selection algorithm #2
      • GATT caching
      • LE Ping procedure
      • Periodic advertising and periodic advertising sync transfer
      • LE L2CAP connection-oriented channel
      • LE power control and path loss monitoring
    • Radio
      • RX sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
      • Programmable output power up to +8 dBm (at antenna connector)
      • Data rate supported: 2 Mbps, 1 Mbps, 500 kbps and 125 kbps
      • 128 physical connections
      • Integrated balun
      • Support for external PA
      • BlueNRG core coprocessor (DMA based) for Bluetooth Low Energy timing critical operation
      • 2.4 GHz proprietary radio driver
      • Suitable for systems requiring compliance with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD-T66
    • Ultra-low power radio performance
      • 10 nA in SHUTDOWN mode (1.8 V)
      • 0.6 uA in DEEPSTOP mode (with external LSE and BLE wake-up sources, 1.8 V)
      • 0.9 uA in DEEPSTOP mode (with internal LSI and BLE wake-up sources, 1.8 V)
      • 4.3 mA peak current in TX (@ 0 dBm, 3.3 V)
      • 3.4 mA peak current in RX (@ sensitivity level, 3.3V)
    • High performance and ultra-low power Cortex-M0+ 32-bit, running up to 64 MHz
    • Dynamic current consumption: 18 µA/MHz
    • Operating supply voltage: from 1.7 to 3.6 V
    • -40 ºC to 105 ºC temperature range
    • Supply and reset management
      • High efficiency embedded SMPS step-down converter with intelligent bypass mode
      • Ultra-low power power-on-reset (POR) and power-down-reset (PDR)
      • Programmable voltage detector (PVD)
    • Clock sources
      • Fail safe 32 MHz crystal oscillator with integrated trimming capacitors
      • 32 kHz crystal oscillator
      • Internal low-power 32 kHz RO
    • On-chip non-volatile Flash memory of 256 kB
    • On-chip RAM of 64 kB or 32 kB
    • One-time-programmable (OTP) memory area of 1 kB
    • Embedded UART bootloader
    • Ultra-low power modes with or without timer and RAM retention
    • Quadrature decoder
    • Enhanced security mechanisms such as:
      • Flash read/write protection
      • SWD disabling
      • Secure bootloader
    • Security features
      • True random number generator (RNG)
      • Hardware encryption AES maximum 128-bit security co-processor
      • HW public key accelerator (PKA)
      • CRC calculation unit
      • 64-bit unique ID
    • System peripherals
      • 1x DMA controller with 8 channels supporting ADC, SPI, I2C, USART and LPUART
      • 1x SPI
      • 2x SPI/I2S
      • 2x I2C (SMBus/PMBus)
      • 1x PDM (digital microphone interface)
      • 1x LPUART
      • 1x USART (ISO 7816 smartcard mode, IrDA, SPI Master and Modbus)
      • 1x independent WDG
      • 1x real time clock (RTC)
      • 1x independent SysTick
      • 1x 16-bit, 6 channel advanced timer
    • Up to 32 fast I/Os
      • 28 of them with wake-up capability
      • 31 of them 5 V tolerant
    • Analog peripherals
      • 12-bit ADC with 8 input channels, up to 16 bits with a decimation filter
      • Battery monitoring
      • Analog watchdog
      • Analog Mic I/F with PGA
    • Development support
      • Serial wire debug (SWD)
      • 4 breakpoints and 2 watchpoints
    • All packages are ECOPACK2 compliant

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      FlashRunner 2.0

      Active

      ISP solution available in 4 configurations

      Hardware Development Tools from Partners SMH Technologies
      FlashRunner 2.0

      Description:

      ISP solution available in 4 configurations

      FlashRunner High Speed

      Active

      Multi-end programming system

      Hardware Development Tools from Partners SMH Technologies
      FlashRunner High Speed

      Description:

      Multi-end programming system

      FlashRunner LAN2.0 NXG

      Active

      Universal ISP available from 1 to 4 parallel channels

      Hardware Development Tools from Partners SMH Technologies
      FlashRunner LAN2.0 NXG

      Description:

      Universal ISP available from 1 to 4 parallel channels

      Production Flash Programmer

      Active

      Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs

      Hardware Development Tools from Partners Elprotronic
      Production Flash Programmer

      Description:

      Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs

      iC5000 On-chip Analyzer

      Active

      Premium embedded development tool supporting STM32 MCUs

      Hardware Development Tools from Partners iSYSTEM
      iC5000 On-chip Analyzer

      Description:

      Premium embedded development tool supporting STM32 MCUs

      iC5700 On-chip Analyzer

      Active

      Premium embedded development tool supporting complex single and multi-core developmment

      Hardware Development Tools from Partners iSYSTEM
      iC5700 On-chip Analyzer

      Description:

      Premium embedded development tool supporting complex single and multi-core developmment

      isystem.connect

      Active

      Automate testing or other embedded debugging activitites

      Software Development Tools from Partners iSYSTEM
      isystem.connect

      Description:

      Automate testing or other embedded debugging activitites

      winIDEA Open

      Active

      IDE, iTAG Debuggers for Cortex-M microcontrollers

      Software Development Tools from Partners iSYSTEM
      winIDEA Open

      Description:

      IDE, iTAG Debuggers for Cortex-M microcontrollers

      winIDEA Open SPC5

      Active

      IDE, BlueBox On-Chip Analysers and iTAG Debuggers

      Software Development Tools from Partners iSYSTEM
      winIDEA Open SPC5

      Description:

      IDE, BlueBox On-Chip Analysers and iTAG Debuggers
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BNRGLP-DK

      Active

      BlueNRG-LP, BlueNRG-LPS DK SW package

      Evaluation Tool Software ST
      STSW-BNRGLP-DK

      Description:

      BlueNRG-LP, BlueNRG-LPS DK SW package
    • Part number
      Status
      Description
      Type
      Supplier

      Bluetooth Services

      Active

      Consulting, Test, Certification & Approval Services for Bluetooth products

      Global Services from Partners 7Layers
      Bluetooth Services

      Description:

      Consulting, Test, Certification & Approval Services for Bluetooth products

      Hardware and firmware design

      Active

      Complete hardware and firmware design for all applications

      Design Services from Partners SIANA Systems
      Hardware and firmware design

      Description:

      Complete hardware and firmware design for all applications

      SensiEDGE customization services

      Active

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

      Design Services from Partners SensiEDGE
      SensiEDGE customization services

      Description:

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

      Watson IoT Platform

      Active

      Simple, cloud-hosted service to manage IoT devices

      Global Services from Partners IBM
      Watson IoT Platform

      Description:

      Simple, cloud-hosted service to manage IoT devices
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IDB010V1

      Active

      Evaluation platform based on the BlueNRG-LP system-on-chip

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDB010V1

      Description:

      Evaluation platform based on the BlueNRG-LP system-on-chip

      STEVAL-IDB011V1

      NRND

      Evaluation platform based on BlueNRG-355MC system-on-chip

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDB011V1

      Description:

      Evaluation platform based on BlueNRG-355MC system-on-chip

      STEVAL-IDB011V2

      Active

      Evaluation platform based on the BLUENRG-355MC system-on-chip

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDB011V2

      Description:

      Evaluation platform based on the BLUENRG-355MC system-on-chip
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BNRG001

      Active

      Current consumption estimation tool

      Wireless Connectivity Software ST
      STSW-BNRG001

      Description:

      Current consumption estimation tool

      STSW-BNRGFLASHER

      Active

      The RF-Flasher utility

      Wireless Connectivity Software ST
      STSW-BNRGFLASHER

      Description:

      The RF-Flasher utility

      STSW-BNRGLP-Mesh

      Active

      Mesh over Bluetooth low energy

      Wireless Connectivity Software ST
      STSW-BNRGLP-Mesh

      Description:

      Mesh over Bluetooth low energy

      STSW-BNRGUI

      Active

      BLUENRG family GUI

      Wireless Connectivity Software ST
      STSW-BNRGUI

      Description:

      BLUENRG family GUI

      STSW-LP-PROFILES

      Active

      BlueNRG-LP, BlueNRG-LPS Bluetooth LE Profiles SW package

      Wireless Connectivity Software ST
      STSW-LP-PROFILES

      Description:

      BlueNRG-LP, BlueNRG-LPS Bluetooth LE Profiles SW package

      STSW-WISE-STUDIO

      Active

      WiSE-Studio free IDE for Windows, Linux, MAC OS

      Wireless Connectivity Software ST
      STSW-WISE-STUDIO

      Description:

      WiSE-Studio free IDE for Windows, Linux, MAC OS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BlueNRG-LP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BLUENRG-345AC
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2
BLUENRG-345AT
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2
BLUENRG-345MC
Active
VFQFPN 48 6x6x0.9 Industrial Ecopack3
BLUENRG-345MT
Active
VFQFPN 48 6x6x0.9 Industrial Ecopack3
BLUENRG-345VC
Active
WLCSP MSL1 Industrial N/A
BLUENRG-345VT
Active
WLCSP MSL1 Industrial N/A
BLUENRG-355AC
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2
BLUENRG-355AT
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2
BLUENRG-355MC
Active
VFQFPN 48 6x6x0.9 Industrial Ecopack3
BLUENRG-355MT
Active
VFQFPN 48 6x6x0.9 Industrial Ecopack3
BLUENRG-355VC
Active
WLCSP MSL1 Industrial N/A
BLUENRG-355VT
Active
WLCSP MSL1 Industrial N/A

BLUENRG-345AC

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-345AT

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-345MC

Package:

VFQFPN 48 6x6x0.9

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9

Grade

Industrial

RoHS Compliance Grade

Ecopack3

BLUENRG-345MT

Package:

VFQFPN 48 6x6x0.9

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9

Grade

Industrial

RoHS Compliance Grade

Ecopack3

BLUENRG-345VC

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

BLUENRG-345VT

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

BLUENRG-355AC

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-355AT

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

BLUENRG-355MC

Package:

VFQFPN 48 6x6x0.9

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9

Grade

Industrial

RoHS Compliance Grade

Ecopack3

BLUENRG-355MT

Package:

VFQFPN 48 6x6x0.9

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9

Grade

Industrial

RoHS Compliance Grade

Ecopack3

BLUENRG-355VC

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

BLUENRG-355VT

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
BLUENRG-355MT Available at distributors

Distributor availability of BLUENRG-355MT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
5A992.c NEC Tape and Reel VFQFPN 48 6x6x0.9 -40 105 THAILAND
BLUENRG-345MT Available at distributors

Distributor availability of BLUENRG-345MT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
5A992.c NEC Tape and Reel VFQFPN 48 6x6x0.9 -40 105 THAILAND
BLUENRG-345MC Available at distributors

Distributor availability of BLUENRG-345MC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
5A992.c NEC Tape and Reel VFQFPN 48 6x6x0.9 -40 85 THAILAND
BLUENRG-355AC Available at distributors

Distributor availability of BLUENRG-355AC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
5A992.c NEC Tape and Reel VFQFPN 32 5x5x1.0 mm -40 85 THAILAND
BLUENRG-345VC Available at distributors

Distributor availability of BLUENRG-345VC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
5A992.c NEC Tape and Reel WLCSP MSL1 -40 85 TAIWAN
BLUENRG-345AC Available at distributors

Distributor availability of BLUENRG-345AC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
5A992.c NEC Tape and Reel VFQFPN 32 5x5x1.0 mm -40 85 THAILAND
BLUENRG-345AT Available at distributors

Distributor availability of BLUENRG-345AT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
5A992.c NEC Tape and Reel VFQFPN 32 5x5x1.0 mm -40 105 THAILAND
BLUENRG-355VC Available at distributors

Distributor availability of BLUENRG-355VC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
5A992.c NEC Tape and Reel WLCSP MSL1 -40 85 TAIWAN
BLUENRG-355VT Available at distributors

Distributor availability of BLUENRG-355VT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
5A992.c NEC Tape and Reel WLCSP MSL1 -40 105 TAIWAN
BLUENRG-355MC Available at distributors

Distributor availability of BLUENRG-355MC

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
5A992.c NEC Tape and Reel VFQFPN 48 6x6x0.9 -40 85 THAILAND
BLUENRG-345VT Available at distributors

Distributor availability of BLUENRG-345VT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
5A992.c NEC Tape and Reel WLCSP MSL1 -40 105 TAIWAN
BLUENRG-355AT Available at distributors

Distributor availability of BLUENRG-355AT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
Active
5A992.c NEC Tape and Reel VFQFPN 32 5x5x1.0 mm -40 105 THAILAND

BLUENRG-355MT Active

Package:
VFQFPN 48 6x6x0.9
ECCN (US):
5A992.c
Budgetary Price (US$)*/Qty:
-

Part Number:

BLUENRG-355MT

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

105

Country of Origin:

THAILAND

Distributor Name

Distributor reported inventory date:

BLUENRG-345MT Active

Package:
VFQFPN 48 6x6x0.9
ECCN (US):
5A992.c
Budgetary Price (US$)*/Qty:
-

Part Number:

BLUENRG-345MT

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

105

Country of Origin:

THAILAND

Distributor Name

Distributor reported inventory date:

BLUENRG-345MC Active

Package:
VFQFPN 48 6x6x0.9
ECCN (US):
5A992.c
Budgetary Price (US$)*/Qty:
-

Part Number:

BLUENRG-345MC

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

85

Country of Origin:

THAILAND

Distributor Name

Distributor reported inventory date:

BLUENRG-355AC Active

Package:
VFQFPN 32 5x5x1.0 mm
ECCN (US):
5A992.c
Budgetary Price (US$)*/Qty:
-

Part Number:

BLUENRG-355AC

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

85

Country of Origin:

THAILAND

Distributor Name

Distributor reported inventory date:

BLUENRG-345VC Active

Package:
WLCSP MSL1
ECCN (US):
5A992.c
Budgetary Price (US$)*/Qty:
-

Part Number:

BLUENRG-345VC

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

85

Country of Origin:

TAIWAN

Distributor Name

Distributor reported inventory date:

BLUENRG-345AC Active

Package:
VFQFPN 32 5x5x1.0 mm
ECCN (US):
5A992.c
Budgetary Price (US$)*/Qty:
-

Part Number:

BLUENRG-345AC

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

85

Country of Origin:

THAILAND

Distributor Name

Distributor reported inventory date:

BLUENRG-345AT Active

Package:
VFQFPN 32 5x5x1.0 mm
ECCN (US):
5A992.c
Budgetary Price (US$)*/Qty:
-

Part Number:

BLUENRG-345AT

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

105

Country of Origin:

THAILAND

Distributor Name

Distributor reported inventory date:

BLUENRG-355VC Active

Package:
WLCSP MSL1
ECCN (US):
5A992.c
Budgetary Price (US$)*/Qty:
-

Part Number:

BLUENRG-355VC

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

85

Country of Origin:

TAIWAN

Distributor Name

Distributor reported inventory date:

BLUENRG-355VT Active

Package:
WLCSP MSL1
ECCN (US):
5A992.c
Budgetary Price (US$)*/Qty:
-

Part Number:

BLUENRG-355VT

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

105

Country of Origin:

TAIWAN

Distributor Name

Distributor reported inventory date:

BLUENRG-355MC Active

Package:
VFQFPN 48 6x6x0.9
ECCN (US):
5A992.c
Budgetary Price (US$)*/Qty:
-

Part Number:

BLUENRG-355MC

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

85

Country of Origin:

THAILAND

Distributor Name

Distributor reported inventory date:

BLUENRG-345VT Active

Package:
WLCSP MSL1
ECCN (US):
5A992.c
Budgetary Price (US$)*/Qty:
-

Part Number:

BLUENRG-345VT

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

105

Country of Origin:

TAIWAN

Distributor Name

Distributor reported inventory date:

BLUENRG-355AT Active

Package:
VFQFPN 32 5x5x1.0 mm
ECCN (US):
5A992.c
Budgetary Price (US$)*/Qty:
-

Part Number:

BLUENRG-355AT

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

105

Country of Origin:

THAILAND

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors