Product overview
Description
The CPL-WBF-00D3 is a low band coupler designed to measure RF antenna output power in GSM / WCDMA / TD-SCDMA / LTE applications. This coupler has been customized for wide band operating frequencies (EGSM, CELL, PCS, DCS, TD-SCDMA, WCDMA and LTE) with less than 0.30 dB insertion losses in the bandwidth (698 MHz to 2700 MHz). The CPL-WBF-00D3 has been designed using STMicroelectronics IPD (integrated passive device) technology on non-conductive glass substrate to optimize RF performance. The device is delivered 100% tested, in tape and reel.-
All features
- 50 Ω nominal input / output impedance
- Wide operating frequency range (698 MHz to 2700 MHz)
- Low insertion loss
- 30 dB coupling factor with high flatness
- High directivity
- High ESD robustness (IEC 61000-4-2 level 4)
- Flip Chip package
- Small footprint
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 09 Jun 2021 | 09 Jun 2021 | |
ZIP | 1.2 | 18 Mar 2020 | 18 Mar 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
CPL-WBF-00D3 | NRND | Chip Scale Package 0.4mm pitch | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Minimum Sellable Quantity | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
CPL-WBF-00D3 | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Tape And Reel | Chip Scale Package 0.4mm pitch | - | - | 5000 | FRANCE | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors