DIP1524-01D3

NRND

GPS/GLONASS and 2.4 GHz diplexer

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The DIP1524-01D3 is a diplexer designed to separate the RF received signals of the GPS-GLONASS from the RF received signals in the 2.4 to 2.7 GHz band. The DIP1524-01D3 has been designed using STMicroelectronics IPD (Integrated Passive Device) technology on non conductive glass substrate to optimize RF performance.
  • All features

    • Low insertion loss
    • High attenuation levels
    • Input power for GPS: 25 dBm max
    • Input power for WLAN: 28 dBm max
    • High power capacity
    • Lead-free, Flip-Chip package
    • Small footprint
    • Very low profile (< 630 μm thickness)
    • High RF performance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - DIP1524-01D3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
DIP1524-01D3
NRND
Chip Scale Package 0.4mm pitch Industrial Ecopack2

DIP1524-01D3

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Minimum Sellable Quantity
Budgetary Price (US$)*/Qty
More info
min
max
DIP1524-01D3 Available at 1 distributors

Distributor availability ofDIP1524-01D3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4281 1 Buy from Distributor

Distributor reported inventory date: 2022-01-24

Distributor Name

DIGIKEY

Stock

4281

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-01-24

NRND
EAR99 NEC Tape And Reel Chip Scale Package 0.4mm pitch - - 5000 0.107 / 500
MORE INFO

Unit Price (US$):

0.107

Country of Origin:

FRANCE

DIP1524-01D3

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.107 / 500

Distributor availability ofDIP1524-01D3

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4281 1 Buy from Distributor

Distributor reported inventory date: 2022-01-24

Distributor Name

DIGIKEY

Stock

4281

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-01-24

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

Chip Scale Package 0.4mm pitch

Operating Temperature (°C)

(min)

-

(max)

-

Minimum Sellable Quantity

5000

Budgetary Price (US$)* / Qty

0.107 / 500

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors