CATEGORIES

NB-IoT Products

The ST narrow band Internet-of-Things (NB-IoT) module is a high-performance, ultracompact, low-power, LTE Cat-NB2 certified, NB-IoT and GNSS industrial module series offering worldwide band coverage and advanced security features.

It supports multifrequency bands with extended multiregional coverage for comprehensive worldwide NB-IoT data communication. In addition, the integrated native GNSS receiver supports multiple satellite constellations to enable high accuracy localization applications.

These ultracompact NB-IoT modules help designers build size-critical applications, and their ultralow power consumption and qualified operation across industrial temperature ranges ensure suitability for a wide range of IoT applications. From smart grid, metering, and city to factory automation, industrial IoT, and asset tracking, to all smart monitoring applications in line with low power wide area network (LPWAN) communication requirements.

NB-IoT applications

Benefits

  • The ST87M01 is a high-performance, fully programmable, ultra-compact, low-power, LTE Cat-NB2 NB-IoT certified with GNSS positioning offering worldwide bands coverage with advanced security features.
  • The ultra-compact module form factor makes ST87M01 device a perfect choice for size critical applications, allowing for miniaturization. In fact, the ultra-compactness is a crucial characteristic addressed by the ST87M01 family, hereby presented in an LGA package of only 10.6mm x 12.8mm (with 51 pins).
ST87M01 NB-IoT