STW81101

Active

Multi-band RF frequency synthesizer with integrated VCOs

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The STMicroelectronics STW81101 is an integrated RF synthesizer with voltage controlled oscillators (VCOs). Showing high performance, high integration, low power, and multi-band performances, STW81101 is a low-cost one-chip alternative to discrete PLL and VCO solutions. The STW81101 includes an integer-N frequency synthesizer and two fully integrated VCOs featuring low phase-noise performance and a noise floor of -155 dBc/Hz. The combination of wide frequency range VCOs (using center-frequency calibration over 32 sub-bands) and multiple output options (direct output, divided by 2, or divided by 4) allows coverage of the 825 MHz-1100 MHz, 1650 MHz-2200 MHz and 3300 MHz-4400 MHz bands.
The STW81101 is designed with STMicroelectronics advanced 0.35 µm SiGe process.
  • All features

    • Digital Lock Detector
    • Programmable charge pump current
    • 3.3V Power Supply
    • Dual Digital Bus Interface: SPI and I2C bus with 3 bit programmable address (1100A2A1A0)
    • Small size exposed pad VFQFPN28 package 5x5x1.0mm
    • Power down mode (HW and SW)
    • Process: BICMOS 0.35μm SiGe
    • Programmable reference frequency divider (10 bits)
    • 2 programmable counters to achieve a feedback division ratio from 256 to 65551 (prescaler 16/17) and from 361 to 77836 (prescaler 19/20).
    • Integer-N Frequency Synthesizer
    • Excellent integrated phase noise
    • Dual differential integrated VCOs with automatic center frequency calibration:\t\t3300 - 3900 MHz (Direct output)\t\t3800 - 4400 MHz (Direct output)\t\t1650 - 1950 MHz (Internal divider by 2)\t\t1900 - 2200 MHz (Internal divider by 2)\t\t825 - 975 MHz (Internal divider by 4)\t\t950 - 1100 MHz (Internal divider by 4)\t\t
    • Dual modulus programmable prescaler (16/17 or 19/20)
    • Phase frequency comparator and charge pump
    • Fast lock time: 150μs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STW81101

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STW81101AT
Active
VFQFPN2 28 5x5x1.0 Industrial Ecopack2

STW81101AT

Package:

VFQFPN2 28 5x5x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN2 28 5x5x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STW81101AT No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tray VFQFPN2 28 5x5x1.0 -40 85 PHILIPPINES

STW81101AT

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

VFQFPN2 28 5x5x1.0

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors