Wireless Transceivers, MCUs and Modules

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

 

STMicroelectronics is committed to offering reliable and cost-effective wireless connectivity solutions: 

  • To connect smart objects to the internet and the cloud, or, in a broader sense, to the Internet of Things (IoT)
  • To replace cables & connectors with short range wireless communications

 

 

 

The wireless technology behind every network features a specific range, energy per bit and bandwidth requirements, and is most often linked to a specific standard.   

With the growing importance of wireless sensor networks and even more broadly the Internet of Things concept, there is virtually no electronic system that does not require wireless connectivity. 

ST’s portfolio includes a variety of RF transceivers, network processors ICs and fully certified modules for key wireless connectivity technologies including sub-1GHz long-range networks (6LowPan,  M-Bus (wM-Bus), Sigfox and LoRaWAN®), 60 GHz short range millimeter-wave RF, Bluetooth® LE, 802-15-4, OpenThread, Zigbee 3.0, LTE Cat 1 and Narrowband IoT. 

To speed up your time to market, reference designs and modules are available as well as a complete development ecosystem with software packages, protocol stacks and evaluation boards. 

 

Bluetooth Low Energy

Bluetooth Low Energy

Single chip ultra-low power transceiver, network processor in size-optimized QFN, LGA86, Wafer Level Chip Scale Packages (WLCSP) and fully certified module for your Bluetooth/Bluetooth Smart connectivity solution with comprehensive protocol stack support.

OpenThread

STM32WB dual-core wireless MCU series and its certified OpenThread software stack give you access to an OpenThread solution for IP-based low-power wireless mesh networks which also supports BLE 5.0 concurrent mode.

Zigbee 3.0

Sub 1GHz RF

Build Mesh solutions based on the STM32WB ultra-low-power 2.4 GHz wireless SoC and its market-proven solution.

LoRaWAN Technology

LoRaWAN Technology

Get up to speed with LoRaWAN® protocol stack for LoRa wireless communication technology developed to create the Low-Power, Wide-Area Networks (LPWAN) required for Machine-to-Machine (M2M) and Internet of things (IoT) applications.

Sigfox

Sigfox

Sigfox, it’s about connecting the unconnected! Sigfox is the world’s leading provider of connectivity for the Internet of Things (IoT). Sigfox can pick-up very small signals sent by IoT devices from around the world.

Sub 1GHz

Sub 1GHz

Our Sub-1 GHz solutions include ultra-low power transceivers, transmitters in size-optimized packages, fully certified modules and System-on-Chips, supporting your license-free ISM and SRD bands applications.

60 GHz RF Transceiver

60 GHz RF Transceiver

ST60 is a fully integrated millimeter-wave RF Transceiver operating in the unlicensed 60 GHz V-Band and addressing short-range (few centimeters) contactless high-speed connectivity. ST60 enables cable-free and connector-free solutions for a wide range of consumer and industrial applications. ST60 offers best-in-class wireless performance with multi-gigabit data rates coupled with very low power consumption.