BlueNRG-MS

Active
Education

Bluetooth Low Energy Network Processor supporting Bluetooth 4.2 core specification

Download datasheet Sample & Buy
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The BlueNRG-MS is a very low power Bluetooth low energy (BLE) single-mode network processor, compliant with Bluetooth specification v4.2. The BlueNRG-MS supports multiple roles simultaneously and can act at the same time as Bluetooth smart sensor and hub device.

    The Bluetooth Low Energy stack runs on the embedded ARM Cortex-M0 core. The stack is stored on the on-chip non-volatile Flash memory and can be easily upgraded via SPI.
    The device comes pre-programmed with a production-ready stack image(Its version could change at any time without notice). A different or more up-to-date stack image can be downloaded from the ST website and programmed on the device through the ST provided software tools.
    The BlueNRG-MS allows applications to meet the tight advisable peak current requirements imposed by standard coin cell batteries.
    The maximum peak current is only 10 mA at 1 dBm output power. Ultra low-power sleep modes and very short transition times between operating modes allow very low average current consumption, resulting in longer battery life.
    The BlueNRG-MS offers the option of interfacing with external microcontrollers via SPI transport layer.

    Key Features

    • Bluetooth specification v4.2 compliant master and slave single-mode Bluetooth low energy network processor
    • Embedded Bluetooth low energy protocol stack: GAP, GATT, SM, L2CAP, LL,RF-PHY
    • Bluetooth low energy profiles provided separately
    • Operating supply voltage: from 1.7 to 3.6 V
    • 8.2 mA maximum TX current(@0 dBm, 3.0 V)
    • Down to 1.7 μA current consumption with active BLE stack
    • Integrated linear regulator and DC-DC step-down converter
    • Up to +8 dBm available output power(at antenna connector)
    • Excellent RF link budget(up to 96 dB)
    • Accurate RSSI to allow power control
    • Proprietary application controller interface (ACI), SPI based, allows interfacing with an external host application microcontroller
    • Full link controller and host security
    • High performance, ultra-low power Cortex-M0 32-bit based architecture core
    • Upgradable BLE stack(stored in embedded Flash memory, via SPI)
    • AES security co-processor
    • Low power modes
    • 16 or 32 MHz crystal oscillator
    • 12 MHz ring oscillator
    • 32 kHz crystal oscillator
    • 32 kHz ring oscillator
    • Battery voltage monitor
    • Compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15, ARIB STD-T66
    • Available in QFN32 (5x5 mm) and WLCSP34 (2.66x2.56 mm) packages
    • Operating temperature range: -40 °C to 85 °C

Recommended for you

Related Products

Wireless Transceivers, MCUs and Modules

Related Applications

Factory Automation

Home, Building and City Automation

Industrial Power and Tools

Connectivity

Development Tools

    • Part Number

      Flash programmer for STM8 and ARM based MCUs.

      Gang programmer for STM8 and ARM based MCUs.

Ecosystems

    • Part Number

      Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!

    • Part Number

      Bluetooth Low Energy expansion board based on SPBTLE-RF module for STM32 Nucleo

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

Embedded Software

Evaluation Tools

Support and Applications

    • Part Number

      Consulting, Test, Certification & Approval Services for Bluetooth products

      Complete OEM solution from end to end.

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS10691
      Upgradable Bluetooth® low energy network processor
      9.0
      1.55 MB
      PDF
      DS10691

      Upgradable Bluetooth® low energy network processor

    • Description Version Size Action
      AN4486
      BlueNRG, BlueNRG-MS over-the-air bootloader
      2.1
      967.45 KB
      PDF
      AN4491
      BlueNRG, BlueNRG-MS updater
      3.1
      275.41 KB
      PDF
      AN4494
      Bringing up the BlueNRG and BlueNRG-MS devices
      7.1
      1.4 MB
      PDF
      AN4630
      PCB design guidelines for the BlueNRG and BlueNRG-MS devices
      2.1
      2.92 MB
      PDF
      AN4392
      Using the BlueNRG family transceivers under ARIB STD-T66 in the 2400 – 2483.5 MHz band
      3.3
      540.17 KB
      PDF
      AN4387
      Using the BlueNRG family transceivers under ETSI EN 300 328 in 2400 –2483.5 MHz band
      3.1
      4.39 MB
      PDF
      AN4378
      Using the BlueNRG family transceivers under FCC title 47 part 15 in the 2400 – 2483.5 MHz band
      3.1
      1.9 MB
      PDF
      AN4486

      BlueNRG, BlueNRG-MS over-the-air bootloader

      AN4491

      BlueNRG, BlueNRG-MS updater

      AN4494

      Bringing up the BlueNRG and BlueNRG-MS devices

      AN4630

      PCB design guidelines for the BlueNRG and BlueNRG-MS devices

      AN4392

      Using the BlueNRG family transceivers under ARIB STD-T66 in the 2400 – 2483.5 MHz band

      AN4387

      Using the BlueNRG family transceivers under ETSI EN 300 328 in 2400 –2483.5 MHz band

      AN4378

      Using the BlueNRG family transceivers under FCC title 47 part 15 in the 2400 – 2483.5 MHz band

    • Description Version Size Action
      UM2058
      BlueNRG GUI SW package
      10.0
      3.46 MB
      PDF
      UM1770
      BlueNRG, BlueNRG-MS profiles application interface
      3.1
      1.38 MB
      PDF
      UM1868
      The BlueNRG and BlueNRG-MS information register (IFR)
      3.1
      609.62 KB
      PDF
      UM1865
      The BlueNRG-MS Bluetooth® LE stack application command interface (ACI)
      8.1
      1.85 MB
      PDF
      UM2058

      BlueNRG GUI SW package

      UM1770

      BlueNRG, BlueNRG-MS profiles application interface

      UM1868

      The BlueNRG and BlueNRG-MS information register (IFR)

      UM1865

      The BlueNRG-MS Bluetooth® LE stack application command interface (ACI)

    • Description Version Size Action
      PM0237
      BlueNRG, BlueNRG-MS stacks programming guidelines
      7.1
      1.78 MB
      PDF
      PM0237

      BlueNRG, BlueNRG-MS stacks programming guidelines

    • Description Version Size Action
      ES0280
      BlueNRG/BlueNRG-MS device limitations
      4.1
      202.42 KB
      PDF
      ES0280

      BlueNRG/BlueNRG-MS device limitations

    • Description Version Size Action
      DT0074
      BlueNRG-MS radio stack images versions
      1.1
      253.31 KB
      PDF
      DT0063
      Bluetooth low-energy network: time-stamping and sample-rate-conversion
      2.0
      281.1 KB
      PDF
      DT0069
      Enabling the Bluetooth low energy direct test mode (DTM) with BlueNRG-MS
      2.0
      337.81 KB
      PDF
      DT0137
      How to port an existing project from the BlueNRG-M2SA module to the BlueNRG-M2SP module
      1.0
      419.55 KB
      PDF
      DT0068
      How to replace a low-speed wired connection using a BLE link
      3.0
      291.25 KB
      PDF
      DT0070
      How to set the Bluetooth device address on BlueNRG-MS
      3.0
      284.86 KB
      PDF
      DT0049
      IFR configuration of BlueNRG/BlueNRG-MS using STM32ODE
      2.1
      120.5 KB
      PDF
      DT0051
      Quick guide on BLE RF technology: products, evaluation kits and software packages
      1.2
      174.06 KB
      PDF
      DT0107
      Slot allocation and multiple connection timing strategy for BlueNRG, BlueNRG-MS, BlueNRG-1 and BlueNRG-2
      2.0
      655.91 KB
      PDF
      DT0074

      BlueNRG-MS radio stack images versions

      DT0063

      Bluetooth low-energy network: time-stamping and sample-rate-conversion

      DT0069

      Enabling the Bluetooth low energy direct test mode (DTM) with BlueNRG-MS

      DT0137

      How to port an existing project from the BlueNRG-M2SA module to the BlueNRG-M2SP module

      DT0068

      How to replace a low-speed wired connection using a BLE link

      DT0070

      How to set the Bluetooth device address on BlueNRG-MS

      DT0049

      IFR configuration of BlueNRG/BlueNRG-MS using STM32ODE

      DT0051

      Quick guide on BLE RF technology: products, evaluation kits and software packages

      DT0107

      Slot allocation and multiple connection timing strategy for BlueNRG, BlueNRG-MS, BlueNRG-1 and BlueNRG-2

    • Description Version Size Action
      AN4979
      Bluetooth low energy beacons with Eddystone
      2.0
      203.12 KB
      PDF
      AN5410
      How to configure STSW-BNRG-Mesh SDK options related to neighbor info
      1.0
      174.12 KB
      PDF
      AN4642
      Overview of the BLE Profiles application for X-CUBE-BLE1
      4.0
      1.84 MB
      PDF
      AN5285
      STSW-BNRG-Mesh Friend and Low Power features
      1.0
      807.52 KB
      PDF
      AN4979

      Bluetooth low energy beacons with Eddystone

      AN5410

      How to configure STSW-BNRG-Mesh SDK options related to neighbor info

      AN4642

      Overview of the BLE Profiles application for X-CUBE-BLE1

      AN5285

      STSW-BNRG-Mesh Friend and Low Power features

Publications and Collaterals

    • Description Version Size Action
      BlueNRG-2 and BlueNRG-2N: IoT-ready Bluetooth® Low Energy processors 1.0
      547.57 KB
      PDF
      BlueNRG-2 and BlueNRG-2N: IoT-ready Bluetooth® Low Energy processors 1.0
      547.57 KB
      PDF
      BlueNRG-Mesh Bluetooth Low Energy networking for a smarter home 1.0
      1.29 MB
      PDF
      Bluetooth® smart network processor 1.0
      979.63 KB
      PDF
      Flyer for BlueNRG Modules 1.0
      990.21 KB
      PDF

      BlueNRG-2 and BlueNRG-2N: IoT-ready Bluetooth® Low Energy processors

      BlueNRG-2 and BlueNRG-2N: IoT-ready Bluetooth® Low Energy processors

      BlueNRG-Mesh Bluetooth Low Energy networking for a smarter home

      Bluetooth® smart network processor

      Flyer for BlueNRG Modules

    • Description Version Size Action
      Buletooth Low Energy Quick Reference Guide 2.0
      1.98 MB
      PDF
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Buletooth Low Energy Quick Reference Guide

      Electric vehicle (EV) ecosystem

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BLUENRG-MSCSP
Active
WLCSP MSL1 Industrial N/A
BLUENRG-MSQTR
Active
VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P Industrial Ecopack3

BLUENRG-MSCSP

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

BLUENRG-MSQTR

Package:

VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
BLUENRG-MSQTR Available at 5 distributors

Distributor availability ofBLUENRG-MSQTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3002 1 Order Now
Newark Element14 AMERICA 6428 0 Order Now
MOUSER WORLDWIDE 1240 1 Order Now
Farnell Element14 EUROPE 1136 1 Order Now
ANGLIA Live EUROPE 50 1 Order Now

Distributor reported inventory date: 2020-08-10

Distributor Name

DIGIKEY

Stock

3002

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

6428

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

1240

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1136

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

50

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-08-10

Buy now
Active
5A992C 5A002A2 Tape And Reel VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P -40 85 PHILIPPINES 1.625 / 1k
BLUENRG-MSCSP Available at 5 distributors

Distributor availability ofBLUENRG-MSCSP

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4859 1 Order Now
AVNET AMERICA 15000 0 Order Now
ARROW EUROPE 186 0 Order Now
ARROW AMERICA 2584 1 Order Now
MOUSER WORLDWIDE 4101 1 Order Now

Distributor reported inventory date: 2020-08-10

Distributor Name

DIGIKEY

Stock

4859

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

15000

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

186

Min.Order

0

Region

EUROPE Order Now

ARROW

Stock

2584

Min.Order

1

Region

AMERICA Order Now

MOUSER

Stock

4101

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-08-10

Buy now
Active
5A992C 5A002A2 Tape And Reel WLCSP MSL1 -40 85 TAIWAN 1.5625 / 1k

BLUENRG-MSQTR

Marketing Status

Active

ECCN (US)

5A992C

Budgetary Price (US$)*/Qty

1.625 / 1k

Distributor availability ofBLUENRG-MSQTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3002 1 Order Now
Newark Element14 AMERICA 6428 0 Order Now
MOUSER WORLDWIDE 1240 1 Order Now
Farnell Element14 EUROPE 1136 1 Order Now
ANGLIA Live EUROPE 50 1 Order Now

Distributor reported inventory date: 2020-08-10

Distributor Name

DIGIKEY

Stock

3002

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

6428

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

1240

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1136

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

50

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-08-10

ECCN (EU)

5A002A2

Packing Type

Tape And Reel

Package

VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

1.625 / 1k

Country of Origin

PHILIPPINES

BLUENRG-MSCSP

Marketing Status

Active

ECCN (US)

5A992C

Budgetary Price (US$)*/Qty

1.5625 / 1k

Distributor availability ofBLUENRG-MSCSP

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4859 1 Order Now
AVNET AMERICA 15000 0 Order Now
ARROW EUROPE 186 0 Order Now
ARROW AMERICA 2584 1 Order Now
MOUSER WORLDWIDE 4101 1 Order Now

Distributor reported inventory date: 2020-08-10

Distributor Name

DIGIKEY

Stock

4859

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

15000

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

186

Min.Order

0

Region

EUROPE Order Now

ARROW

Stock

2584

Min.Order

1

Region

AMERICA Order Now

MOUSER

Stock

4101

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-08-10

ECCN (EU)

5A002A2

Packing Type

Tape And Reel

Package

WLCSP MSL1

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

1.5625 / 1k

Country of Origin

TAIWAN

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors