Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

Sigfox is the world's leading provider of connectivity for the Internet of Things (IoT). Sigfox has built a global network to listen to billions of devices broadcasting data. Sigfox can pick-up very small signals sent by IoT devices from around the world – using the lowest amount of energy to the point where natural energy harvesting technology will be enough to power data transmissions.
A powerful solution based on 3 pillars:

  • Low energy consumption: our unique connectivity solution provides the lowest energy-consumption device-to-cloud. By simplifying communications, we enable unbeatable low energy consumption. Soon, there'll be no need for replacing or re-charging batteries since the devices will generate energy themselves.
  • Low cost: with its simple approach to connectivity, Sigfox provides extremely price-competitive connectivity subscriptions and even more importantly, enables extremely simple and cost-efficient silicon modules.
  • Complementary technology: Sigfox is compatible with Bluetooth, GPS 2G/3G/4G and Wifi. By combining other connectivity solutions with Sigfox, business cases and user experience can be drastically improved.

Sigfox, it's about connecting the unconnected! An inexpensive, long distance and lower power solution that's primed for multiple industrial and consumer applications.Through its global LPWA network and rich ecosystem of expert partners, Sigfox delivers out-of-the box, two-way, secured communication services to unlock the true potential of the Internet of Things (IoT). Sigfox provides a standard way of collecting data from sensors and devices with a single, standard-based set of APIs.Besides, the Sigfox disruptive technology complements traditional cellular M2M by enabling global, ubiquitous, ultra-long battery life solutions at the lowest cost.

Sigfox Monarch

Recommended for you

Ultra-Low-Power Sigfox Monarch-Ready Solution for Industrial Asset Management

The industry’s first hardware- and software-certified reference design enabling Sigfox Monarch service is based on S2-LP sub-1GHz radio and BlueNRG-2 SoC. The S2-LP radio is automatically tuned on the local regional Sigfox frequency band, across all relevant worldwide zones (RC1 to RC6), providing a ready-to-go solution for asset-tracking devices featuring global inter-regional Sigfox geolocation capability. The Solution lets users to create region-independent smart objects that connect automatically to the local Sigfox network anywhere in the world, empowering inter-regional mobility, geolocation, and asset tracking without relying on more expensive GPS or GNSS positioning devices.