STW81102

Active

Multi-band RF frequency synthesizer with integrated VCOs

Download datasheet

Order from our distributors

Check availability
Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • The STMicroelectronics STW81102 is an integrated RF synthesizer with voltage controlled oscillators (VCOs). Showing high performance, high integration, low power, and multi-band performances, the STW81102 is a low-cost one-chip alternative to discrete PLL and VCOs solutions.

    The STW81102 includes an Integer-N frequency synthesizer and two fully integrated VCOs featuring low phase noise performance and a noise floor of -155 dBc/Hz.
    The combination of wide frequency range VCOs (using center-frequency calibration over 32 subbands) and multiple output options (direct output, divided by 2 or divided by 4) allows coverage from 750 MHz to 905 MHz and 1000MHz to 1162.5 MHz, from 1500MHz to 1810 MHz and 2000 MHz to 2325MHz, from 3000 MHz to 3620 MHz and 4000MHz to 4650 MHz bands.
    The STW81102 is designed with STMicroelectronics advanced 0.35µm SiGe process.

    Key Features

    • Digital lock detector
    • Programmable charge pump current
    • 3.3V power supply
    • Dual digital bus Interface: SPI and I2C bus with 3 bit programmable address (1100A2A1A0)
    • Small size exposed pad VFQFPN28 package 5x5x1.0mm
    • Power down mode (HW and SW)
    • Process: BICMOS 0.35μm SiGe
    • Programmable reference frequency divider (10 bits)
    • 2 programmable counters to achieve a feedback division ratio from 256 to 65551 (prescaler 16/17) and from 361 to 77836 (prescaler 19/20).
    • Integer-N frequency synthesizer
    • Excellent integrated phase noise
    • Dual differential integrated VCOs with automatic center frequency calibration:\t\t3000 - 3620 MHz (Direct output)\t\t4000 - 4650 MHz (Direct output)\t\t1500 - 1810 MHz (Internal divider by 2)\t\t2000 - 2325 MHz (Internal divider by 2)\t\t750 - 905 MHz (Internal divider by 4)\t\t1000 - 1162.5 MHz (Internal divider by 4)\t\t
    • Dual modulus programmable prescaler (16/17 or 19/20)
    • Phase frequency comparator and charge pump
    • Fast lock time: 150μs

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
Order from ST
Order from Distributors
STW81102AT VFQFPN2 28 5x5x1.0 Tray
Active
EAR99 PHILIPPINES Check Availability

Distributor availability ofSTW81102AT

Distributor Name
Region Stock Min. Order Third party link
ARROW AMERICA 2525 2940 Order Now

Distributor reported inventory date: 2020-05-31

Distributor Name

ARROW

Stock

2525

Min.Order

2940

Region

AMERICA Order Now

Distributor reported inventory date: 2020-05-31

STW81102ATR VFQFPN2 28 5x5x1.0 Tape And Reel
Active
EAR99 PHILIPPINES No availability of distributors reported, please contact our sales office

STW81102AT

Package

VFQFPN2 28 5x5x1.0

Packing Type

Tray

Budgetary Price (US$)*/Qty

Distributor availability ofSTW81102AT

Distributor Name
Region Stock Min. Order Third party link
ARROW AMERICA 2525 2940 Order Now

Distributor reported inventory date: 2020-05-31

Distributor Name

ARROW

Stock

2525

Min.Order

2940

Region

AMERICA Order Now

Distributor reported inventory date: 2020-05-31

Marketing Status

Active

Budgetary Price (US$)* / Qty

ECCN (US)

EAR99

Country of Origin

PHILIPPINES

STW81102ATR

Package

VFQFPN2 28 5x5x1.0

Packing Type

Tape And Reel

Budgetary Price (US$)*/Qty

Marketing Status

Active

Budgetary Price (US$)* / Qty

ECCN (US)

EAR99

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS4644
      Multi-band RF frequency synthesizer with integrated VCOs
      5.2
      1.27 MB
      PDF
      DS4644

      Multi-band RF frequency synthesizer with integrated VCOs

    • Description Version Size Action
      AN2452
      STW8110x evaluation board and graphical user interface
      3.2
      1.25 MB
      PDF
      AN2491
      STW8110x hardware component layer API guide
      1.2
      148.6 KB
      PDF
      AN2455
      STWPLLSim phase noise and settling time simulator for STW8110x
      2.2
      1.02 MB
      PDF
      AN2452

      STW8110x evaluation board and graphical user interface

      AN2491

      STW8110x hardware component layer API guide

      AN2455

      STWPLLSim phase noise and settling time simulator for STW8110x

Publications and Collaterals

    • Description Version Size Action
      Integrated multi-band RF synthesizers 1.0
      1.19 MB
      PDF

      Integrated multi-band RF synthesizers

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STW81102AT
Active
VFQFPN2 28 5x5x1.0 Industrial Ecopack2
STW81102ATR
Active
VFQFPN2 28 5x5x1.0 Industrial Ecopack2

STW81102AT

Package:

VFQFPN2 28 5x5x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN2 28 5x5x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STW81102ATR

Package:

VFQFPN2 28 5x5x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN2 28 5x5x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.