車載用オペアンプ

概要
製品セレクタ
ソリューション
Documentation
CAD Resources
ツール & ソフトウェア
eDesignSuite
はじめる

STのオートモーティブ・グレード対応オペアンプは、自動車市場および車載アプリケーションで求められるきわめて高い信頼性と品質を満たしています。150°Cの定格温度をサポートするSTの車載用オペアンプには、以下の特徴があります。

  • AEC-Q100およびQ101準拠
  • TS-16949認証
  • PPAP対応
  • EWSでの統計的歩留まり分析(SYA)およびPart Average Testing(PAT)に関するAEC-Q001およびQ002ガイドラインに適合
  • 後工程(パッケージングおよびテスト工程)における100%高温試験(125°C)の実施など、AEC-Q100規格を超える特定のスクリーニングおよび試験を実施
  • DFN、QFN、MiniSOなどの小型パッケージ

推奨コンテンツ

Op amps and comparators available in the space-saving MiniSO8 package

The LM2904WHYST dual op amp and LM2903WHYST dual comparator in 4.9 mm x 3.0 mm MiniSO8 are qualified for operation from -40 °C to 150 °C, with the added advantage of 50 % smaller footprint than other Grade-0 parts in standard SO8, giving automotive designers twice the freedom to miniaturize ECUs deployed in the most extreme temperature environments and safety-critical systems.

Most reliable automotive product portfolio ranging from industry-standard to high performance op-amps

LM2902WY consists of four independent, high-gain, internally frequency-compensated operational amplifiers designed especially for automotive and industrial control systems. The rail-to-rail input and output capability of the TSX9291Y operates on a wide supply voltage range of 4 V to 16 V with a gain bandwidth product of 16 MHz. 

Signal Conditioning

Hz This option is required.
V/V Please input a number from 1 to 1000.