TSV6295

Obsolete

Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (29uA), GBP=1.3MHz, quad with standby

データシートのダウンロード
概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • The TSV6292, TSV6293, TSV6294 and TSV6295 dual and quad operational amplifiers offer a high bandwidth of 1.3 MHz while consuming only 29 μA. They must be used in a gain configuration (equal or above +4 or -3).

    The TSV629x series features low voltage, low power operation and rail-to-rail input and output.
    The devices also offer an ultra-low input bias current and low input offset voltage.
    The TSV6293 (dual) and TSV6295 (quad) have two shutdown pins for reduced power consumption.
    These features make the TSV629x family ideal for sensor interfaces, battery supplied and portable applications, as well as active filtering.

    主な特徴

    • EMI hardened operational amplifiers
    • Micropackages: MiniSO-8, SOT23-8, MiniSO-10, TSSOP14, TSSOP16
    • Extended temperature range: -40 to +125° C
    • High tolerance to ESD: 4 kV HBM
    • Good accuracy: 800 μV max (A version)
    • Low power shutdown mode: 5 nA typ
    • Rail-to-rail input and output
    • Low supply voltage: 1.5 – 5.5 V
    • Low power consumption: 29 μA typ, 36 μA max
    • Stable when used in gain configuration
    • Low input bias current: 1 pA typ
    • High gain bandwidth product: 1.3 MHz typ
00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 Version Size Action
      DS6634
      Micropower, wide bandwidth CMOS operational amplifiers
      2.1
      908.74 KB
      PDF
      DS6634

      Micropower, wide bandwidth CMOS operational amplifiers

サポート &フィードバック