TSV6395A

Obsolete

Rail-to-rail input/output 5V CMOS Op-Amps, micro-power (60uA), GBP=2.4MHz, small offset, quad with standby

データシートのダウンロード
概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • The TSV639x series of dual and quad operational amplifiers (op amps) offers low voltage operation and rail-to-rail input and output.

    For applications configured with gain, the TSV639x series offers an excellent speed/power consumption ratio, 2.4 MHz gain bandwidth product while consuming only 60 µA at 5 V. The devices also feature an ultra-low input bias current and have a shutdown mode (TSV6393, TSV6395).
    These features make the TSV639x family ideal for sensor interfaces, battery supplied and portable applications, as well as active filtering.

    主な特徴

    • Rail-to-rail input and output
    • Low-power consumption: 60 µA typ at 5 V
    • Low supply voltage: 1.5 V - 5.5 V
    • Gain bandwidth product: 2.4 MHz typ, stable for gain equal or above -3 or 4
    • Low-power shutdown mode: 5 nA typ
    • Low offset voltage: 800 µV max (A version)
    • Low input bias current: 1 pA typ
    • EMI hardened operational amplifiers
    • High tolerance to ESD: 4 kV HBM
    • Extended temperature range: -40 °C to 125 °C
00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 Version Size Action
      DS6635
      Micropower (60 µA), wide bandwidth (2.4 MHz) CMOS op amps
      2.0
      1.72 MB
      PDF
      DS6635

      Micropower (60 µA), wide bandwidth (2.4 MHz) CMOS op amps

サポート &フィードバック