DALI(Digital Addressable Lighting Interface)は、ビル・オートメーションにおいて照明を有効に制御するために使用されるネットワーク・ベースの技術の規格です。当初IEC 60929規格で定義された後に、各種LED機器を含むIEC 62386で更新されました。
STは、各種のアナログ/デジタル・コントローラ、STM32マイクロコントローラの提供により、AC-DC/DC-DCパワー・コンバータの実装やDALIプロトコルの実行をサポートしています。

製品型番 | 概要 | |
---|---|---|
STEVAL-ILM001V1 | Plug-in hardware module for the STM8S-DISCOVERY interface for DALI communication | Quick view |
STEVAL-ILL066V2 | 100 W LED street lighting evaluation board using the STLUX385A digital controller | Quick view |
STEVAL-ILL075V1 | STLUX385A evaluation board | Quick view |
STEVAL-ILL078V1 | 1 A, up to 60V Vin, buck LED driver board based on the LED6000 | Quick view |
Plug-in hardware module for the STM8S-DISCOVERY interface for DALI communication
100 W LED street lighting evaluation board using the STLUX385A digital controller
STLUX385A evaluation board
1 A, up to 60V Vin, buck LED driver board based on the LED6000
開発ツール・ハードウェア
ソフトウェア製品
Interfaces and Transceivers
品名 | 概要 |
---|---|
STKNX | Miniature KNX transceiver with voltage regulators |
パワー・マネージメント
品名 | 概要 |
---|---|
LED6000 | 3 A, 61 V monolithic current source with dimming capability |
STLUX285A | Digital controllers for lighting and power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL, DALI |
STLUX325A | Digital controllers for lighting and power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL, DALI |
STLUX385A | Digital controllers for lighting and power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL, DALI |
Power Transistors
品名 | 概要 |
---|---|
STF10N60M2 | N-channel 600 V, 0.55 Ohm typ., 7.5 A MDmesh M2 Power MOSFET in TO-220FP package |
STF13N60M2 | N-channel 600 V, 0.35 Ohm typ., 11 A MDmesh M2 Power MOSFET in TO-220FP package |
STF7N60M2 | N-channel 600 V, 0.86 Ohm typ., 5 A MDmesh M2 Power MOSFET in TO-220FP package |
STL20DN10F7 | Dual N-channel 100 V, 0.065 Ohm typ., 5 A STripFET F7 Power MOSFET in a PowerFLAT 5x6 double island |
STL7N10F7 | N-channel 100 V, 0.027 Ohm typ., 7 A STripFET F7 Power MOSFET in a PowerFLAT 3.3x3.3 package |