概要
ソリューション
HW評価ツール
リソース
Tools and Software
主要製品
Get Started

PoE(Power over Ethernet)は、RJ-45ケーブルで受電機器(PD)に給電しながらデータを搬送するために広く採用されている技術です。この技術は、IEEE 802.3規格とその拡張規格(IEEE 802.3bt、IEEE 802.3at、IEEE 802.3afなど)で規定され、LED照明に対する有効性を発揮しています。

STは、検出と分類、保護機能(低電圧ロックアウト(UVLO)、突入電流制限など)、ホットスワップ・パワーMOSFETの制御など、この通信規格で必要とされるすべての機能との包括的なインタフェースを提供する各種製品を取り揃え、受電機器(PD)向けIEEE 802.3準拠ソリューションの開発を大幅に簡素化しています。また、STは、LED給電用に最適化された高効率のDC-DC変換ソリューションを提供しています。

推奨製品

00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 Version Size Action
      AN4006
      Designing a high-efficiency (60 W on 4 pairs) PoE converter using the PM8803 and an external current booster
      1.0
      3.11 MB
      PDF
      AN4172
      IEEE802.3af class 3 PoE converter reference design high efficiency flyback converter based on the PM8800A
      1.0
      598.96 KB
      PDF
      AN3373
      IEEE802.3at compliant PD + PS design based on PM8803 low power, synchronous flyback PoE converter
      1.0
      1.23 MB
      PDF
      AN2783
      PM8800 demonstration kit for standard and high power PoE PD interface and power supply, with auxiliary sources
      2.1
      1.3 MB
      PDF
      AN4687
      PoE synchronous flyback, IEEE802.3at compliant, 3.3 V - 6 A PD converter based on the PM8803 controller
      1.0
      2.46 MB
      PDF
      AN4473
      PoE synchronous flyback, IEEE802.3at compliant, 5V - 4A PD converter based on the PM8803 controller
      1.1
      2.61 MB
      PDF
      AN4319
      Power over Ethernet - PD converter with 12 V 1 A output, standard IEEE 802.3af compliant
      1.0
      1.84 MB
      PDF
      AN4377
      Power over Ethernet - PD converter with 5 V 2 A output, standard IEEE 802.3af compliant
      1.0
      1.76 MB
      PDF
      AN4415
      Power over Ethernet-PD converter with 3.3 V, 3 A output, standard IEEE 802.3af compliant
      1.0
      5.57 MB
      PDF
      AN5046
      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages
      4.0
      4.82 MB
      PDF
      AN2487
      STEVAL-TSP001V1 power over Ethernet powered device demonstration board
      2.1
      862.41 KB
      PDF
      AN4006

      Designing a high-efficiency (60 W on 4 pairs) PoE converter using the PM8803 and an external current booster

      AN4172

      IEEE802.3af class 3 PoE converter reference design high efficiency flyback converter based on the PM8800A

      AN3373

      IEEE802.3at compliant PD + PS design based on PM8803 low power, synchronous flyback PoE converter

      AN2783

      PM8800 demonstration kit for standard and high power PoE PD interface and power supply, with auxiliary sources

      AN4687

      PoE synchronous flyback, IEEE802.3at compliant, 3.3 V - 6 A PD converter based on the PM8803 controller

      AN4473

      PoE synchronous flyback, IEEE802.3at compliant, 5V - 4A PD converter based on the PM8803 controller

      AN4319

      Power over Ethernet - PD converter with 12 V 1 A output, standard IEEE 802.3af compliant

      AN4377

      Power over Ethernet - PD converter with 5 V 2 A output, standard IEEE 802.3af compliant

      AN4415

      Power over Ethernet-PD converter with 3.3 V, 3 A output, standard IEEE 802.3af compliant

      AN5046

      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages

      AN2487

      STEVAL-TSP001V1 power over Ethernet powered device demonstration board

eDesignSuite

LEDドライバ

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

カスタムLED

V This option is required.
A This option is required.
Ω This option is required.

LEDs

This option is required. And must be a whole positive number between 1 and 20.
This option is required. And must be a whole positive number between 1 and 20.
サポート & フィードバック