STは、以下の機能を持つAB級オーディオ・アンプの幅広いポートフォリオを提供しています。
- モノラル、ステレオ、およびマルチチャネル・ソリューション(最大4.0チャネル)
- 幅広い出力範囲のオプション
- シングルエンドおよびBTL動作モード
- 挿入型および表面実装アプリケーションに対応する幅広いパッケージ
STA540 power amplifier
The
STA540 contains four single-ended, class-AB audio amplifiers assembled in a Multiwatt15 package.
These amplifiers are used for high-quality sound applications. Each amplifier has integrated short-circuit and thermal protection and diagnostic functions. Two amplifiers can be paired up for applications requiring high power output.
These amplifiers are used for high-quality sound applications. Each amplifier has integrated short-circuit and thermal protection and diagnostic functions. Two amplifiers can be paired up for applications requiring high power output.
-
TDA7269A
2 x 14W stereo amplifier with mute and standby
-
TDA7294
100 V, 100 W DMOS audio amplifier with mute and standby
-
TDA7266D
5 W + 5 W dual bridge amplifier
-
TDA7292
40 W + 40 W stereo amplifier with mute and standby
-
TDA7297
15 W + 15 W dual bridge amplifier
-
TDA7496
5 W + 5 W amplifier with DC volume control
-
TDA7296
70 V, 60 W DMOS audio amplifier with mute and standby
-
TDA7295
80 V, 80 W DMOS audio amplifier with mute and standby
-
TDA7266M
7 W mono bridge amplifier
-
TDA7266
7 W + 7 W dual bridge amplifier
-
TDA7265
25 W + 25 W stereo amplifier with mute and standby
-
TDA7265B
30 W + 30 W stereo amplifier with mute and standby
-
TDA7264
25 W + 25 W stereo amplifier with mute and standby
-
TDA7266P
3 W + 3 W dual bridge amplifier
-
STA540
4 x 13 W dual/quad power amplifier
-
TDA7293
120 V / 100 W DMOS audio amplifier with mute and standby