CATEGORIES

車載用アナログ & パワーIC Minimize menu

ハイサイド・スイッチ

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

ハイサイド・スイッチは、厳しい車載環境に対応し、複雑な抵抗性、誘導性、容量性負荷に対して、大電流を安全に駆動することができます。このためには、堅牢かつ低オン抵抗のパワー・スイッチ、および診断、保護、制御機能向けの高精度アナログ回路が必要です。

STのVIPower®ファミリは、定格電力や種類という面からあらゆる負荷に対応できる車載用のハイサイド・スイッチで構成され、最先端の制御機能および最新の保護機能を搭載しています。ジャンクション・ボックス、車内外照明、DCモータ駆動などの車両システムだけでなく、分野を問わず、保護された12Vバッテリ・ラインを必要とするあらゆるアプリケーションに適したソリューションを提供します。 

STのM0-7 “Enhanced”(M0-7E)ハイサイド・ドライバは、5種の新デバイスによってM0-7ファミリを拡充します。自動車の低温始動時における、極めて高い電流検出精度と超低電圧動作が特徴です。ST独自のVIPower®テクノロジーから生まれ、優れた保護機能を有するハイサイド・スイッチM0-7Eは、10mOhm~100mOhmのRDS(ON)、および1チャネル~4チャネルの幅広い製品ラインアップをもち、完全なピン互換性を持った超小型のPowerSSO-16パッケージに収められています。

VIPower Zero series drive Automotive Heating Systems

ST’s VIPower® Zero series offers innovative and high-performance protected switches for driving high-power loads.

This series covers today’s growing demand for intelligent high-side switches able to drive and protect high-power loads such as automotive heating systems including seat-heating, window defroster, cabin and steering heaters.

In addition to outstanding thermal performances in tiny and eco-friendly packages, this series is perfect for Start & Stop systems and other applications required to work at very low battery voltages (device option).

The VIPower Zero series is also suitable for high-current fan motors and protected battery lines in electrical power distribution systems.

Key features

  • Complete family of low on-resistance protected solutions
  • Output re-activation during reverse polarity
  • State-of-the-art and adaptable protection strategy
  • Advanced diagnostics
  • Cold-cranking capability (device option)

Check this page out for further information about automotive heating systems.

 

VIPower® Zero Series

ST Introduces a new family of high side switches with very low on-resistance and extended current sensing, a perfect combination to drive and protect high-power loads. The VIPower® Zero devices can effectively replace electromechanical relays in automotive applications, such as high-current fan motors, heaters and protected battery lines in electrical power distribution systems.

  • Low on-resistance protected solutions
  • Output re-activation during reverse polarity
  • State-of-the-art and adaptable protection strategy
  • Sophisticated diagnostics
  • Cold-cranking capability (VN7003Axx)