- L5050 5V Low Drop Linear Voltage Regulator for Automotive Application
- L4979D-E Low Drop Voltage Regulator
- L4979MD Automotive Low Drop Voltage Regulator
- L4993 Automotive Low Drop Voltage Regulator With Watchdog
- LD49100 1 A, low quiescent current, low-noise voltage regulator with soft start - Automotive grade
- L4949ED-E Automotive Multifunction Very Low Drop Voltage Regulator
- LDK130 300 mA low quiescent current very low noise LDO (automotive for SOT23-5L package)
- L4949EP-E Automotive Multifunction Very Low Drop Voltage Regulator
- L99VR02XP 電流容量250mA x 2系統、出力電圧を設定可能な車載用デュアル・リニア・ボルテージ・レギュレータ
- LDQ40 250mA低ドロップアウトLDO
- L5150CJ Automotive 5V Low Dropout Voltage Regulator
- LD59150 1.5 A Low Dropout Linear Regulator with Programmable Soft-Start
- L99VR02J Automotive Linear Voltage Regulator with Configurable Output Voltage having 500mA current capability
- L5150BN Automotive 5V Low Dropout Voltage Regulator
- LDL40 200 mA low dropout LDO
- L99VR03 Automotive low dropout linear voltage regulator having 300 mA of current capability
- L5150GJ Automotive 5V Low Drop Voltage Regulator
- L9777 Low power voltage regulator
- LD39100 1 A low quiescent current low noise voltage regulator
- LDH40 200 mA low dropout LDO
- L99VR01 Automotive Linear Voltage Regulator with Configurable Output Voltage having 200mA current capability
- LDO40L 400 mA, 38 V low-dropout regulator, with 45 µA quiescent current
- L4931 Very low drop voltage regulators with inhibit
- LDQ44 400mA低ドロップアウトLDO
- L5300AH7 Automotive 5V Low Dropout Voltage Regulator
- L5150CS Automotive 5V Low Dropout Voltage Regulator
- L4995 Automotive 5V, 500mA Low Drop Voltage Regulator
リニア・ボルテージ・レギュレータ: 製品
STの製品のみを表示
Please enter your desired search query and search again Filters
Quick filters
STの製品のみを表示