STの製品ポートフォリオは、最も要件の厳しい車載環境に適合し、ブラシ付きDCモータ、ステッピング・モータ、ブラシレスDCモータに対応する、幅広い電圧および電流定格範囲をもつモータ制御ICを豊富に取り揃えています。
STのモータ・ドライバは、低損失のPowerMOS出力段と先進的な制御回路を独自の方法で組み合わせることにより効率と精度を、また、包括的な保護および診断機能を集積することで 堅牢性と信頼性を実現しています。
PWM(パルス幅変調)やシリアル・インタフェースをはじめとするさまざまな制御インタフェースを備えた製品が用意されているため、集中制御と分散制御のいずれのアプリケーションでも最適なソリューションを見つけることができます。
New fully integrated, reliable and compact automotive-qualified drivers for DC motors
The
new VIPower™ M0-7 H-bridge family is a set of full integrated and protected bridge circuits especially designed for DC motor control. Covering a wide range of load conditions, thanks to scalable power stages and packages, its combination of state-of-the-art embedded DC or 20-kHz PWM speed control modes with an embedded protection mechanism makes it the ideal solution for driving DC motors in cars. Further embedded features including independent load current sensing on each branch of the H-bridge and open load in off-state as well as chip temperature and V
CC reading enhance system simplicity and flexibility, avoiding having to use external components.
Read more
-
VNH7070BAS
Automotive fully integrated H-bridge motor driver
-
L9942
Stepper Motor Driver for Bipolar Motors with microstepping & programmable current profile
-
L9907
3 phase gate driver for 6step or FOC controlled Brushless Motors compatible with 48V NET
-
VNH9013Y
Automotive integrated H-bridge
-
VNHD7008AY
H-bridge motor driver for automotive DC motor driving
-
VNH5019A-E
Automotive fully integrated H-bridge motor driver
-
L99H01
Motor Bridge Driver For Automotive Applications
-
VNH5050A-E
Automotive fully integrated H-bridge motor driver
-
VNH7070AS
Automotive fully integrated H-bridge motor driver
-
VNH7100BAS
Automotive fully integrated H-bridge motor driver
-
L99H02
Motor bridge driver for automotive applications
-
VNH7040AY
Automotive fully integrated H-bridge motor driver
-
L9958
SPI Controlled H-Bridge
-
VNH7100AS
Automotive fully integrated H-bridge motor driver
-
L99ASC03G
Brushless/Sensorless 3-phase motor pre-driver for automotive applications
-
VNH5200AS-E
Automotive fully integrated H-bridge motor driver
-
L9805E
Super smart power motor driver with 8-Bit MCU, RAM, EEPROM, ADC, WDG, Timers, PWM and H-bridge driver
-
L9997ND
Dual Half Bridge Driver
-
VNH7013XP-E
Automotive integrated H-bridge
-
VNH3SP30-E
AUTOMOTIVE FULLY INTEGRATED H-BRIDGE MOTOR DRIVER
-
VNHD7012AY
H-bridge motor driver for automotive DC motor driving
-
L99MD01
Octal Half-Bridge Driver with SPI control for Automotive Application
-
L9908
Automotive 3-phase motor gate driver unit
-
VNH7070AY
Automotive fully integrated H-bridge motor driver
-
L9959
Single / Dual PMOS High-side H-bridge
-
L99MD02
Hexa Half-Bridge Driver with SPI control for Automotive Application
-
L9930
Dual Full Bridge
-
L9960
H-bridge
-
L9935
Two-Phase Stepper Motor Driver
-
L99SM81V
Programmable Stepper Motor Driver for Automotive Applications with Micro-Stepping and Stall Detection
-
L9960T
Dual H-bridge
-
L9904
Motor bridge Controller
-
VN5772AK-E
Quad smart power solid state relay for complete H-bridge configurations
-
L9903
ISO9141 Motor Bridge Controller
-
VN5770AKP-E
Quad smart power solid state relay for complete H-bridge configurations
-
VNH5180A-E
Automotive fully integrated H-bridge motor driver
-
L99ASC03
Brushless/Sensorless 3-phase motor pre-driver for automotive applications