概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • The VN5E050ASO-E is a single channel high-side driver manufactured using ST proprietary VIPower®M0-5 technology and housed in the SO-16L package. The device is designed to drive 12 V automotive grounded loads, and to provide protection and diagnostics. It also implements a 3 V and 5 V CMOS-compatible interface for the use with any microcontroller.

    The device integrates advanced protective functions such as load current limitation, inrush and overload active management by power limitation, overtemperature shut-off with auto-restart and overvoltage active clamp. A dedicated analog current sense pin is associated with every output channel providing enhanced diagnostic functions including fast detection of overload and short-circuit to ground through power limitation indication, overtemperature indication, short-circuit to VCCdiagnosis and on-state and off-state open-load detection.
    The current sensing and diagnostic feedback of the whole device can be disabled by pulling the CS_DIS pin high to share the external sense resistor with similar devices.

    主な特徴

    • General
      • Inrush current active management by power limitation
      • Very low standby current
      • 3.0 V CMOS compatible inputs
      • Optimized electromagnetic emissions
      • Very low electromagnetic susceptibility
      • Compliant with European directive 2002/95/EC
      • Very low current sense leakage
      • AEC-Q100 qualified
    • Diagnostic functions
      • Proportional load current sense
      • High current sense precision for wide currents range
      • Current sense disable
      • Off-state open-load detection
      • Output short to VCCdetection
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Protection against loss of ground and loss of VCC
      • Overtemperature shutdown with auto restart (thermal shutdown)
      • Reverse battery protected
      • Electrostatic discharge protection

サンプル & 購入

製品型番
パッケージ
梱包タイプ
Operating Temperature (°C) (min)
製品ステータス
概算価格(USS)
Quantity
ECCN (US)
Country of Origin
販売代理店からオーダー
STからオーダー
VN5E050ASO-E SO-16W Tube -
NRND
0.778 1000 EAR99 -

販売代理店に在庫がない場合は、STのセールスオフィスまでお問い合わせください

VN5E050ASOTR-E SO-16W Tape And Reel -
NRND
0.778 1000 EAR99 -

販売代理店に在庫がない場合は、STのセールスオフィスまでお問い合わせください

VN5E050ASO-E

パッケージ

SO-16W

梱包タイプ

Tube

Unit Price (US$)

0.778*

Operating Temperature (°C)

(min)

-

製品ステータス

NRND

Unit Price (US$)

0.778

Quantity

1000

ECCN (US)

EAR99

Country of Origin

-

VN5E050ASOTR-E

パッケージ

SO-16W

梱包タイプ

Tape And Reel

Unit Price (US$)

0.778*

Operating Temperature (°C)

(min)

-

製品ステータス

NRND

Unit Price (US$)

0.778

Quantity

1000

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

推奨コンテンツ

00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 Version Size Action
      DS8734
      Single channel high-side driver with analog current sense for automotive applications
      5.0
      713.39 KB
      PDF
      DS8734

      Single channel high-side driver with analog current sense for automotive applications

    • 概要 Version Size Action
      AN1596
      VIPower: high side drivers for automotive
      3.2
      300.61 KB
      PDF
      AN1596

      VIPower: high side drivers for automotive

    • 概要 Version Size Action
      UM1556
      VIPower M0-5 and M0-5Enhanced high-side drivers
      2.3
      2.46 MB
      PDF
      UM1556

      VIPower M0-5 and M0-5Enhanced high-side drivers

関連資料

    • 概要 Version Size Action
      Smart power solutions for car body applications 4.0
      1.17 MB
      PDF

      Smart power solutions for car body applications

    • 概要 Version Size Action
      ST’s solutions for automotive seating systems 1.0
      1.3 MB
      PDF
      VIPower M0-7 - Miniaturized high-side driver family 1.0
      1.29 MB
      PDF

      ST’s solutions for automotive seating systems

      VIPower M0-7 - Miniaturized high-side driver family

製品型番 製品ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
VN5E050ASO-E
NRND
SO-16W Automotive Ecopack1
VN5E050ASOTR-E
NRND
SO-16W Automotive Ecopack1

VN5E050ASO-E

Package:

SO-16W

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-16W

Grade

Automotive

RoHS Compliance Grade

Ecopack1

VN5E050ASOTR-E

Package:

SO-16W

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-16W

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サポート &フィードバック