製品概要
概要
The VND5004B-E and VND5004BSP30-E are devices made using STMicroelectronics VIPower technology. They are intended for driving resistive or inductive loads with one side connected to ground. Active VCC pin voltage clamp and load dump protection circuit protect the devices against transients on the Vcc pin. These devices integrate an analog current sense which delivers a current proportional to the load current (according to a known ratio) when CS_DIS is driven low or left open. When CS_DIS is driven high, the CURRENT SENSE pin is high impedance. Output current limitation protects the devices in overload condition. In case of long duration overload, the devices limit the dissipated power to a safe level up to thermal shutdown intervention. Thermal shutdown with automatic restart allows the device to recover normal operation as soon as a fault condition disappears.-
特徴
- AEC-Q100 qualified
- General
- Inrush current active management by power limitation
- Very low standby current
- 3.0 V CMOS compatible input
- Optimized electromagnetic emission
- Very low electromagnetic susceptibility
- In compliance with the 2002/95/EC European directive
- Diagnostic functions
- Proportional load current sense
- Current sense disable
- Thermal shutdown indication
- Protection
- Undervoltage shutdown
- Overvoltage clamp
- Load current limitation
- Thermal shutdown
- Self limiting of fast thermal transients
- Protection against loss of ground and loss of VCC
- Reverse battery protection with self switch on of the Power MOSFET
- Electrostatic discharge protection application
- All types of resistive, inductive and capacitive loads
- Suitable for power management applications
回路ダイアグラム
注目ビデオ
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Feb 2017 | 14 Feb 2017 |
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
フライヤ (2)
Resource title | Latest update | |||
---|---|---|---|---|
16 Mar 2020 | 16 Mar 2020 | |||
12 Jan 2016 | 12 Jan 2016 |
セレクション・ガイド (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 | 02 Mar 2020 | |||
25 Mar 2021 | 25 Mar 2021 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
VND5004BSP30TR-E | NRND | SO-30 Multi Power | オートモーティブ | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
VND5004BSP30TR-E | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | NRND | EAR99 | NEC | Tape And Reel | SO-30 Multi Power | - | - | MALAYSIA |
製品ステータス
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。