製品概要
概要
The VNQ5E050K-E is a quad channel high-side driver manufactured in the ST proprietary VIPower M0-5 technology and housed in the tiny PowerSSO-24 package. The VNQ5E050K-E is designed to drive automotive grounded loads delivering protection, diagnostics and easy 3V and 5V CMOS-compatible interface with any microcontroller.The device integrates advanced protective functions such as load current limitation, inrush and overload active management by power limitation, over-temperature shut-off with auto-restart and over-voltage active clamp.
A dedicated active low digital status pin is associated with every output channel in order to provide Enhanced diagnostic functions including fast detection of overload and short-circuit to ground, over-temperature indication, short-circuit to VCC diagnosis and ON & OFF state open-load detection.
The diagnostic feedback of the whole device can be disabled by pulling the STAT_DIS pin up, thus allowing wired-ORing with other similar devices.
-
特徴
- General
Inrush current active management by power limitation Very low stand-by current 3.0V CMOS compatible inputs Optimized electromagnetic emissions Very low electromagnetic susceptibility In compliance with the 2002/95/EC european directive - Protections
Undervoltage shutdown Overvoltage clamp Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Over-temperature shutdown with autorestart (thermal shutdown) Reverse battery protected Electrostatic discharge protection - Diagnostic functions
Open Drain status output On state open load detection Off state open load detection Output short to VCC detection Overload and short to ground (power limitation) indication Thermal shutdown indication
- General
おすすめ製品
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2019 | 25 Oct 2019 |
ツール&ソフトウェア用アプリケーション・ノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2019 | 25 Oct 2019 |
フライヤ (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Mar 2020 | 16 Mar 2020 |
セレクション・ガイド (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Apr 2021 | 02 Apr 2021 |
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 | 02 Mar 2020 | |||
25 Mar 2021 | 25 Mar 2021 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
VNQ5E050K-E | NRND | PowerSSO 24 | オートモーティブ | Ecopack2 | |
VNQ5E050KTR-E | NRND | PowerSSO 24 | オートモーティブ | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
VNQ5E050K-E | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | NRND | EAR99 | NEC | Tube | PowerSSO 24 | - | - | MALAYSIA | |||
VNQ5E050KTR-E | 1 distributors | Buy Direct | NRND | EAR99 | NEC | Tape And Reel | PowerSSO 24 | - | - | MALAYSIA |
製品ステータス
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。