製品概要
概要
The VNQ5E160MK-E is a double channel high-side driver manufactured using ST proprietary VIPower®M0-5 technology and housed in PowerSSO-24 package. The device is designed to drive 12 V automotive grounded loads, and to provide protection and diagnostics. It also implement a 3 V and 5 V CMOS-compatible interface for use with any microcontroller. The device integrates advanced protective functions such as load current limitation, inrush and overload active management by power limitation, overtemperature shut-off with auto-restart and over voltage active clamp. A dedicated analog current sense pin is associated with every output channel providing enhanced diagnostic functions including fast detection of overload and short-circuit to ground through power limitation indication and over temperature indication.The current sensing and diagnostic feedback of the whole device can be disabled by pulling the CS_DIS pin high to share the external sense resistor with similar devices.
-
特徴
- General
- Very low standby current
- 3.0 V CMOS-compatible inputs
- Optimized electromagnetic emissions
- Very low electromagnetic susceptibility
- Compliant with European directive 2002/95/EC
- Very low current sense leakage
- Diagnostic functions
- Proportional load current sense
- High current sense precision for wide currents range
- Current sense disable
- Thermal shutdown indication
- Overload and short to ground (power limitation) indication
- Protection
- Undervoltage shutdown
- Overvoltage clamp
- Load current limitation
- Self limiting of fast thermal transients
- Protection against loss of ground and loss of VCC
- Over temperature shutdown with auto-restart (thermal shutdown)
- Reverse battery protected
- Electrostatic discharge protection
- Inrush current active management by power limitation
- General
注目ビデオ
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2019 | 25 Oct 2019 |
フライヤ (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Mar 2020 | 16 Mar 2020 |
セレクション・ガイド (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 | 02 Mar 2020 | |||
25 Mar 2021 | 25 Mar 2021 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
VNQ5E160MK-E | NRND | PowerSSO 24 | オートモーティブ | Ecopack2 | |
VNQ5E160MKTR-E | NRND | PowerSSO 24 | オートモーティブ | Ecopack2 | |
VNQ5E160MK-E
Package:
PowerSSO 24Material Declaration**:
VNQ5E160MKTR-E
Package:
PowerSSO 24Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
VNQ5E160MK-E | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | NRND | EAR99 | NEC | Tube | PowerSSO 24 | - | - | MALAYSIA | |||
VNQ5E160MKTR-E | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | NRND | EAR99 | NEC | Tape And Reel | PowerSSO 24 | - | - | MALAYSIA |
製品ステータス
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
製品ステータス
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。