概要
リソース
ツール & ソフトウェア
ソリューション
eDesignSuite
品質 & 信頼性
Sales Briefcase
はじめる
サンプル & 購入
Partner products
  • Devices from Telemaco2 family provide a cost effective microprocessor solution for automotive telematics applications based on a MIPS efficient ARM - Cortex R4 processor.

    In addition, an ARM - Cortex M3 controller is dedicated to real-time processing tasks.
    Telemaco2 devices come with a complete set of common interfaces (UART/I2S/I2C/USB/MMC) which make this family optimal for implementing a feature reach system as well as a cost effective solutions for automotive connectivity.
    Telemaco2 devices can provide enough processing capability to handle positioning and wireless data management typically required in telematics use cases. Moreover, they can handle the control of the in-vehicle CAN bus thanks to the independent and secure Cortex-M3 subsystem running its dedicated real-time OS. With its flexible memory configuration, they allow implementing a variety of systems, starting from very low cost applications based on a real time OS and scaling up to demanding applications based on rich Linux OS.

    主な特徴

    • Core and infrastructure
      • ARM® Cortex™-R4 MCU
      • Embedded SRAM
      • SDRAM controller
      • Serial QIO NOR interface executable in place
      • Parallel NAND/NOR controller
    • Audio subsystem
      • Stereo channels hardware Sample Rate Converter
      • Digital audio interfaces (I2S/ multichannel ports)
      • Stereo audio DAC with 103 dB SNR A-Weighted
      • Single ended stereo ADC with internal switching logic
      • Differential Mono ADC with internal switching logic
    • Media interfaces
      • Secure-Digital Multimedia Memory Card Interfaces (SD3.0/MMC4.4/SDIO)
      • USB 2.0 with integrated PHY with charging function support
    • Embedded secure CAN subsystem
      • Dedicated ARM Cortex-M3 core
      • Isolated embedded memory
      • CAN ports
      • Secured NOR interface
    • I/O interfaces
      • General purpose ADCs
      • I2C multi-master/slave interfaces
      • UART Controllers
      • Synchronous Serial Ports (SSP/SPI)
      • GPIOs
      • JTAG based in-circuit emulator (ICE) with Embedded Trace Module
    • Operating conditions
      • VDD: 1.14 V - 1.26 V
      • VDDIO: 3.3 V ±10%
      • VDDIOON: 3.3 V ±10%
      • Ambient temperature range: -40 / +85 °C

推奨コンテンツ

00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 バージョン サイズ アクション
      DB2679
      Telemaco2 family of telematics and connectivity microprocessors
      1.0
      316.58 KB
      PDF
      DB2679

      Telemaco2 family of telematics and connectivity microprocessors

関連資料

    • 概要 バージョン サイズ アクション
      Processor for Telematics and Connectivity 1.0
      5.69 MB
      PDF

      Processor for Telematics and Connectivity