Product overview
概要
The SPC584Cx and SPC58ECx microcontroller is the first in a new family of devices superseding the SPC564Cx and SPC56ECx family. SPC584Cx and SPC58ECx builds on the legacy of the SPC564Cx and SPC56ECx family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power and performance improvement (MIPS per mW). On the SPC584Cx and SPC58ECx device, there are two processor cores e200z420 and one e200z0 core embedded in the Hardware Security Module.-
All features
- AEC-Q100 qualified
- High performance e200z420n3 dual core
- 32-bit Power Architecture technology CPU
- Core frequency as high as 180 MHz
- Variable Length Encoding (VLE)
- 4224 KB (4096 KB code flash + 128 KB data flash) on-chip flash memory: supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
- 176 KB HSM dedicated flash memory (144 KB code + 32 KB data)
- 384 KB on-chip general-purpose SRAM (in addition to 128 KB core local data RAM: 64 KB included in each CPU)
- Multi-channel direct memory access controller (eDMA) with 64 channels
- 1 interrupt controller (INTC)
- Comprehensive new generation ASIL-B safety concept
- ASIL-B of ISO 26262
- FCCU for collection and reaction to failure notifications
- Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
- Cyclic redundancy check (CRC) unit
- Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
- Body cross triggering unit (BCTU)
- Triggers ADC conversions from any eMIOS channel
- Triggers ADC conversions from up to 2 dedicated PIT_RTIs
- Enhanced modular IO subsystem (eMIOS): up to 64 timed I/O channels with 16-bit counter resolution
- Enhanced analog-to-digital converter system with:
- 3 independent fast 12-bit SAR analog converters
- 1 supervisor 12-bit SAR analog converter
- 1 10-bit SAR analog converter with STDBY mode support
- Communication interfaces
- 18 LINFlexD modules
- 8 deserial serial peripheral interface (DSPI) modules
- 8 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
- Dual-channel FlexRay controller
- 1 ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
- Low power capabilities
- Versatile low power modes
- Ultra low power standby with RTC
- Smart Wake-up Unit for contact monitoring
- Fast wakeup schemes
- Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
- Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
- Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
- Junction temperature range -40 °C to 150 °C
You might also like...
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
31 Jul 2020 |
31 Jul 2020
|
アプリケーションノート (5 of 10)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
28 Feb 2020 |
28 Feb 2020
|
|||
24 Mar 2020 |
24 Mar 2020
|
|||
04 Jan 2021 |
04 Jan 2021
|
|||
04 Jan 2021 |
04 Jan 2021
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
21 Oct 2020 |
21 Oct 2020
|
|||
04 Jan 2021 |
04 Jan 2021
|
|||
13 Sep 2018 |
13 Sep 2018
|
技術ノート & 解説 (5 of 15)
Resource title | Latest update | |||
---|---|---|---|---|
17 Jun 2019 |
17 Jun 2019
|
|||
06 Jul 2020 |
06 Jul 2020
|
|||
25 Sep 2019 |
25 Sep 2019
|
|||
24 Jul 2020 |
24 Jul 2020
|
|||
30 Aug 2019 |
30 Aug 2019
|
|||
09 Apr 2020 |
09 Apr 2020
|
|||
02 Oct 2020 |
02 Oct 2020
|
|||
08 Sep 2020 |
08 Sep 2020
|
|||
10 Nov 2020 |
10 Nov 2020
|
|||
10 Nov 2020 |
10 Nov 2020
|
|||
10 Nov 2020 |
10 Nov 2020
|
|||
28 Feb 2020 |
28 Feb 2020
|
|||
24 Feb 2021 |
24 Feb 2021
|
|||
21 Jul 2020 |
21 Jul 2020
|
|||
26 Aug 2019 |
26 Aug 2019
|
ユーザ・マニュアル (3)
Resource title | Latest update | |||
---|---|---|---|---|
28 Jan 2021 |
28 Jan 2021
|
|||
22 May 2020 |
22 May 2020
|
|||
16 Jun 2015 |
16 Jun 2015
|
リファレンス・マニュアル (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 May 2015 |
26 May 2015
|
|||
14 Sep 2020 |
14 Sep 2020
|
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2020 |
29 Jun 2020
|
ツール&ソフトウェア用アプリケーション・ノート (2)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
プレゼンテーション (2)
Resource title | Latest update | |||
---|---|---|---|---|
04 Feb 2016 |
04 Feb 2016
|
|||
30 Oct 2015 |
30 Oct 2015
|
セレクション・ガイド (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
SPC58EC70E1F000X |
量産中
|
TQFP 64 10x10x1.0 | オートモーティブ | Ecopack2 | |
SPC58EC70E1F0C0X |
量産中
|
TQFP 64 10x10x1.0 | オートモーティブ | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | CPU Clock Frequency (MHz) (max) | Flash Size (kB) (Data) | Features set | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||||||
SPC58EC70E1F000X |
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
量産中
|
5A991B4A | NEC | Tape And Reel | TQFP 64 10x10x1.0 | -40 | 105 | 160 | 128 | - | PHILIPPINES | 9.7 / 1k | |||
SPC58EC70E1F0C0X |
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
量産中
|
5A991B4A | 5A002A4 | Tape And Reel | TQFP 64 10x10x1.0 | -40 | 105 | 160 | 128 | - | PHILIPPINES | 10.5 / 1k |
製品ステータス
量産中ECCN (US)
5A991B4ABudgetary Price (US$)*/Qty
9.7 / 1k製品ステータス
量産中ECCN (US)
5A991B4ABudgetary Price (US$)*/Qty
10.5 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。