SR6P7C3

計画中

SR6 P7 line of Stellar integration MCUs 32-bit Arm® Cortex®-R52, Cortex®-M4 automotive MCU 6x cores, HW virtualization, 20 MB NVM (with 2x 19.5 MB "OTA X2" storage), HSM, ASIL-D

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

Stellar integration MCUs have been designed to meet the requirements of domain controllers and ECUs with high integration requested in the architectures of connected update-able automated and electrified cars. They have superior real-time and safe performance (with highest ASIL-D capability). Bringing HW based virtualization technology to MCUs, they ease the development and integration of multiple source SW onto the same HW while maximizing the resulting SW performance. They offer high efficiency OTA reprogramming capability with fast new image download and activation at almost no memory overhead thanks to SR6 unique built-in dual image storage tailored to OTA reprogramming needs and provide high speed security cryptographic services, for instance for network authentication.
  • 特徴

      • AEC-Q100 automotive qualification on going
      • Stellar integration MCUs:
        • Have superior real-time and safe performance (with highest ASIL-D capability)
        • Bring HW based virtualization technology to MCUs for simplified multiple SW integration at optimized performance
        • Have built-in fast and cost effective OTA reprogramming capability (with built-in dual image storage)
        • Offer high speed security cryptographic services, for example for network authentication
    • Cores
      • 32-bit Arm v8-R compliant CPU cores:
        • 6 Cortex-R52 cores (4 of them with checker cores, 2 in split-lock configuration) allowing usage as either 6 cores (4 of them in lockstep configuration) or 5 cores (all of them in lockstep configuration), single precision FPU, new privilege level for real-time virtualization
        • 2 NEON extensions (for example SIMD, dual precision FPU)
      • 2 Cortex-M4 multi purpose accelerators (data move and [pre]-processing). 1 in lockstep configuration
      • 4 eDMA engines in lockstep configuration
    • Memories
      • Up to 20 MB on-chip NVM non volatile memory
        • PCM (phase change memory) as non volatile memory
        • 19.5 MB code NVM, with embedded memory replication for OTA (over-the-air) reprogramming with up to 2x 19.5 MB
        • 512 KB HSM dedicated code NVM
      • 640 KB data NVM (512 KB + 128 KB dedicated to HSM)
      • Up to 8400 KB on-chip general-purpose SRAM
    • Security: hardware security module - 2nd generation
      • On-chip high performance security module with EVITA full support
      • Symmetric and asymmetric cryptography processor
      • High performance lock-stepped AES-light security sub-system for fast ASIL-D cryptographic services
    • Safety: comprehensive new generation ASIL-D safety concept
      • New state of the art safety measures at all level of the architecture for most efficient implementation of ISO26262 ASIL-D functionalities
      • Complete HW virtualization architecture build on Cortex-R52 new privilege mode (best-in class SW isolation, real-time support for multiple virtual machine/applications)
    • Peripheral, IOs, communication interfaces
      • 10 LINFlexD modules
      • 2 dual-channel FlexRay controllers
      • 10 queued serial peripheral interface (SPIQ) modules
      • 4 microsecond channels (MSC) and 2 microsecond plus (MSC-Plus) channels
      • 2 SENT modules (15 channels each)
      • 2 PSI5 modules (2 channels each)
      • Enhanced analog-to-digital converter system with
        • 12 separate 12-bit SAR analog converters (including one supervisor/safety ADC).
        • 4 separate 9-bit SAR analog converters (2 channels each) with fast comparator mode
        • 12 separate 16-bit sigma-delta analog converter with embedded DSP processor on each SD ADC
        • Interconnection with GTM timer for autonomous ADC/GTM subsystem operation
      • Advanced timed I/O capability
        • Generic timer module (GTM4154)
      • Communication interfaces
        • 2 ethernet controllers 100/1000 Mbps, compliant IEEE 802.3-2008: IPv4 and IPv6 checksum modules, AVB, VLAN and EMC optimized SGMII
        • 11 modular controller area network (MCAN) modules, and 1 time-triggered controller area network (M-TTCAN), all supporting flexible data rate (ISO CAN-FD)
    • External memory interfaces
      • 2 OctalSPI to support Hyperbus™ memory (Flash/RAM) devices

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - SR6P7C3

アプリケーションに適したEDAシンボル、フットプリント、および3Dモデルをダウンロードしてご利用頂けます。また、ご使用の設計ツールチェーンに対応したさまざまなCADフォーマットもご利用頂けます。

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
SR6P7C3A0xxCxxx
計画中
FPBGA 292 17x17x0.8 インダストリアル -

SR6P7C3A0xxCxxx

Package:

FPBGA 292 17x17x0.8

Material Declaration**:

Marketing Status

計画中

Package

FPBGA 292 17x17x0.8

Grade

Industrial

RoHS Compliance Grade

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) CPU Clock Frequency (MHz) (max)
Budgetary Price (US$)*/Qty
詳細情報
最小
最大
SR6P7C3A0xxCxxx

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

計画中
- - - FPBGA 292 17x17x0.8 -40 125 400
詳細情報

単価(US$):

-

Country of Origin:

-

SR6P7C3A0xxCxxx

製品ステータス

計画中

ECCN (US)

-

Budgetary Price (US$)*/Qty

ECCN (EU)

-

梱包タイプ

-

パッケージ

FPBGA 292 17x17x0.8

Operating Temperature (°C)

(最小)

-40

(最大)

125

CPU Clock Frequency (MHz) (max)

400

Budgetary Price (US$)* / Qty

Country of Origin

-

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。