概要
サンプル & 購入
ソリューション
リソース
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase
  • The ST10F280 is a new derivative of the STMicroelectronics®ST10 family of 16-bit single-chip CMOS microcontrollers. It combines high CPU performance (up to 20 million instructions per second) with high peripheral functionality and enhanced I/O-capabilities. It also provides on-chip high-speed single voltage FLASH memory, on-chip high-speed RAM, and clock generation via PLL.

    ST10F280 is processed in 0.35μm CMOS technology. The MCU core and the logic is supplied with a 5V to 3.3V on chip voltage regulator. The part is supplied with a single 5V supply and I/Os work at 5V.
    The device is upward compatible with the ST10F269 device, with the following set of differences:
    Two supply pins (DC1,DC2) on the PBGA-208 package are used for decoupling the internally generated 3.3V core logic supply. Do not connect these two pins to 5.0V external supply. Instead, these pins should be connected to a decoupling capacitor (ceramic type, value ≥ 330nF).
    The A/D Converter characteristics stay identical but 16 new input channel are added. A bit in a new register (XADCMUX) control the multiplexage between the first block of 16 channel (on Port5) and the second block (on XPort10). The conversion result registers stay identical and the software management can determine the block in use. A new dedicated timer controls now the ADC channel injection mode on the input CC31 (P7.7). The output of this timer is visible on a dedicated pin (XADCINJ) to emulate this new functionnality.
    A second XPWM peripheral (4 new channels) is added. Four dedicated pins are reserved for the outputs (XPWM[0:3])
    A new general purpose I/O port named XPORT9 (16 bits) is added. Due to the bit addressing management, it will be different from other standard general purpose I/O ports.

    主な特徴

    • High performance cpu with dsp functions
      • 16-bit CPU with 4-stage pipeline.
      • 50ns Instruction cycle time at 40MHz CPU clock
      • Multiply/accumulate unit (MAC) 16 x 16-bit multiplication, 40-bit accumulator
      • Repeat unit
      • Enhanced boolean bit manipulation facilities
      • Additional instructions to support hll and operating systems
      • Single-cycle context switching support
    • Memory organization
      • 512KB on-chip Flash memory single voltage with erase/program controller
      • 100K erasing/programming cycles
      • 20 year data retention time
      • Up to 16MB linear address space for code and data (5MB with CAN)
      • 2KB on-chip internal ram (IRAM)
      • 16KB extension RAM (XRAM)
    • Fast and flexible bus
      • Programmable external bus characteristics for different address ranges
      • 8-bit or 16-bit external data bus
      • Multiplexed or demultiplexed external address/data buses
      • Five programmable chip-select signals
      • Hold-acknowledge bus arbitration support
    • Interrupt
      • 8-channel peripheral event controller for single cycle, interrupt driven data transfer
      • 16-priority-level interrupt system with 56 sources, sample-rate down to 25ns
    • Two multi-functional general purpose timer units with 5 timers
    • Two 16-channel capture/compare units
    • A/D converter
      • 2X16-channel 10-bit
      • 4.85μs conversion time
      • One timer for adc channel injection
    • 8-channel PWM unit
    • Serial channels
      • Synchronous/async serial channel
      • High-speed synchronous channel
    • Fail-safe protection
      • Programmable watchdog timer
      • Oscillator watchdog
    • Two CAN 2.0b interfaces operating on one or two can busses (30 or 2x15 message objects)
    • On-chip bootstrap loader
    • Clock generation
      • On-chip PLL
      • Direct or prescaled clock input
    • Up to 143 general purpose i/o lines
      • Individually programmable as input, output or special function
      • Programmable threshold (hysteresis)
    • Idle and power down modes
    • Maximum cpu frequency 40MHz
    • Package PBGA 208 balls (23 x 23 x 1.96 mm - pitch 1.27 mm)
    • Single voltage supply: 5 V ±10% (embedded regulator for 3.3 V core supply)
    • Temperature range: -40°C to 125°C

回路ダイアグラム

ダウンロード ダウンロード

推奨コンテンツ

00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 バージョン サイズ アクション
      DS3239
      16-bit MCU with MAC unit, 512 Kbyte Flash memory and 18 Kbyte RAM
      4.0
      2.45 MB
      PDF
      DS3239

      16-bit MCU with MAC unit, 512 Kbyte Flash memory and 18 Kbyte RAM

    • 概要 バージョン サイズ アクション
      AN2061
      EEPROM emulation with ST10F2xx
      2.2
      177.84 KB
      PDF
      AN1496
      Flash programming/reprogramming ST10F269 - ST10F280
      2.0
      223.56 KB
      PDF
      AN2354
      ST10 UART recommendations
      2.2
      264.08 KB
      PDF
      AN1335
      Using the ST10F280
      2.1
      197.47 KB
      PDF
      AN2061

      EEPROM emulation with ST10F2xx

      AN1496

      Flash programming/reprogramming ST10F269 - ST10F280

      AN2354

      ST10 UART recommendations

      AN1335

      Using the ST10F280

    • 概要 バージョン サイズ アクション
      UM0064
      ST10F280 - User's manual
      2.0
      2.12 MB
      PDF
      UM0064

      ST10F280 - User's manual

    • 概要 バージョン サイズ アクション
      PM0014
      General-purpose DSP library for ST10
      3.2
      294.51 KB
      PDF
      PM0036
      ST10 Family programming manual
      8.2
      6.43 MB
      PDF
      PM0004
      ST10 family programming manual
      5.1
      675.98 KB
      PDF
      PM0014

      General-purpose DSP library for ST10

      PM0036

      ST10 Family programming manual

      PM0004

      ST10 family programming manual

    • 概要 バージョン サイズ アクション
      ES045
      16-bit MCU with 512 Kbyte Flash and 18 Kbyte RAM memories
      2.0
      76.83 KB
      PDF
      ES045

      16-bit MCU with 512 Kbyte Flash and 18 Kbyte RAM memories

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
ST10F280-Q3TR
NRND
PBGA 233 23x23x1.96 オートモーティブ Not compliant

ST10F280-Q3TR

Package:

PBGA 233 23x23x1.96

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PBGA 233 23x23x1.96

Grade

Automotive

RoHS Compliance Grade

Not compliant

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店からオーダー
STからオーダー
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
ST10F280-Q3TR

販売代理店に在庫がない場合は、STのセールスオフィスまでお問い合わせください

NRND
5A991B4A NEC Tape And Reel PBGA 233 23x23x1.96 -40 85 MALAYSIA

ST10F280-Q3TR

製品ステータス

NRND

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

PBGA 233 23x23x1.96

Operating Temperature (°C)

(最小)

-40

(最大)

85

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。