M41T65

NRND
Design Win

Low-power serial real-time clock (RTC) with alarm

データシートのダウンロード
概要
eDesignSuite
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The M41T6x is a low-power serial real-time clock (RTC) with a built-in 32.768 kHz oscillator. Eight registers are used for the clock/calendar function and are configured in binary-coded decimal (BCD) format. An additional eight registers provide status/control of alarm, 32 kHz output, calibration, and watchdog functions. Addresses and data are transferred serially via a two-line, bidirectional I²C interface. The built-in address register is incremented automatically after each WRITE or READ data byte. Functions available to the user include a time-of-day clock/calendar, alarm interrupts (M41T62/65), 32 kHz output (M41T62/64), programmable square wave output (M41T62/64), and watchdog output (M41T65). The eight clock address locations contain the century, year, month, date, day, hour, minute, second and tenths/hundredths of a second in 24-hour BCD format. Corrections for 28-, 29- (leap year), 30- and 31-day months are made automatically.
The M41T6x is supplied in two very small packages: a tiny, 3 x 3 mm 16-pin QFN which requires a user-supplied 32 kHz crystal, and an ultra-small 1.5 x 3.2 mm LCC with embedded crystal - no external crystal is required.
  • 特徴

    • Serial real-time clock (RTC) with alarm functions
      • 400 kHz I²C serial interface
      • Memory mapped registers for seconds, minutes, hours, day, date, month, year, and century
      • Tenths/hundredths of seconds register
    • 350 nA timekeeping current at 3 V
    • Timekeeping down to 1.0 V
    • 1.3 V to 4.4 V I²C bus operating voltage
      • 4.4 V max VCCsuitable for lithium-ion battery operation
    • Low operating current of 35 μA (at 400 kHz I²C speed)
    • 32 kHz square wave output is on at power-up. Suitable for driving a microcontroller in low-power mode. Can be disabled. (M41T62/64)
    • Programmable 1 Hz to 32 kHz square wave output (M41T62/64)
    • Programmable alarm with interrupt function (M41T62/65)
    • 32 kHz crystal oscillator integrates crystal load capacitors, works with high series resistance crystals
    • Oscillator stop detection monitors clock operation
    • Accurate programmable watchdog
      • 62.5 ms to 31 minutes timeout
    • Software clock calibration. Can adjust timekeeping to within ±2 parts per million (±5 seconds per month)
    • Automatic leap year compensation
    • –40 to +85 °C operation
    • Two package options:
      • Very small 3 x 3 mm, lead-free and halogen-free (ECOPACK2) 16-lead QFN
      • Ultra-small 1.5 x 3.2 mm, lead-free and halogen-free (ECOPACK2) 8-pin ceramic leadless chip carrier with embedded 32 kHz crystal - no external oscillator components required (M41T62)

回路ダイアグラム

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STSW-SRTC001

      量産中

      I2C code for Serial RTC

      Clocks and Timers Software ST
      STSW-SRTC001

      概要:

      I2C code for Serial RTC

      STSW-SRTC002

      量産中

      SPI code -Serial RTC

      Clocks and Timers Software ST
      STSW-SRTC002

      概要:

      SPI code -Serial RTC

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - M41T65

アプリケーションに適したEDAシンボル、フットプリント、および3Dモデルをダウンロードしてご利用頂けます。また、ご使用の設計ツールチェーンに対応したさまざまなCADフォーマットもご利用頂けます。

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
M41T65Q6F
NRND
QFN-16L インダストリアル Ecopack2

M41T65Q6F

Package:

QFN-16L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

QFN-16L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Budgetary Price (US$)*/Qty
詳細情報
最小
最大
M41T65Q6F Available at 1 distributors

販売代理店在庫M41T65Q6F

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
ANGLIA Live EUROPE 76 1 Buy from Distributor

販売代理店在庫データ: 2022-05-09

販売代理店

ANGLIA Live

在庫

76

Min.Order

1

販売代理店在庫データ: 2022-05-09

NRND
EAR99 NEC Tape And Reel QFN-16L -40 85
詳細情報

NVRAM size (B):

-

Country of Origin:

MALAYSIA

M41T65Q6F

製品ステータス

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

販売代理店在庫M41T65Q6F

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
ANGLIA Live EUROPE 76 1 Buy from Distributor

販売代理店在庫データ: 2022-05-09

販売代理店

ANGLIA Live

在庫

76

Min.Order

1

販売代理店在庫データ: 2022-05-09

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

QFN-16L

Operating Temperature (°C)

(最小)

-40

(最大)

85

Budgetary Price (US$)* / Qty

NVRAM size (B)

-

Country of Origin

MALAYSIA

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。