CATEGORIES

車載用SiCダイオード

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

高電圧の車載用SiC(シリコン・カーバイド)ダイオードは、ハイブリッド自動車(HEV)や純電気自動車(EV)における電力効率の向上や航続距離の延長を実現する上できわめて重要です。

PFC(力率改善)回路や、オンボード・チャージャ、およびモータ・ドライブに最適なSTの車載用SiCダイオードは、高いサージ耐性(IFSM)による優れた堅牢性を特徴とします。650Vパワー・ショットキー車載用SiCダイオードは、きわめて低いスイッチング損失を特徴としています。また、低VF SiCダイオード シリーズでは、最高速の600Vファストリカバリ・シリコン・ダイオードと比べ、VF が少なくとも150mV改善されています。パッケージは、TO-220AC、DO-247、およびTO-247で提供されています。また、AEC-Q101に準拠しており、ご要望に応じてPPAPにも対応可能です。

2020年末には、1200Vの車載用SiCダイオードの新製品 (6A~20A) がさまざまなパッケージで提供される予定です。 
SiCダイオードはSTPOWER™ファミリの製品です。

Performance comparison curve between 600 V Si, Ultrafast tandem and Si diodes

1200 V SiC automotive-grade diodes with the lowest forward voltage drop ever

The  new AEC-Q101 1200 V SiC diodes – 10-, 15- and 20-amp rated – are ideal for use in high-power applications such as charging stations, OBC, power supplies, and motor drives. Their surge capability for a 10 ms pulse is in the range of 7 times the diodes’ nominal current, and confers these 1200 V silicon-carbide diodes the state-of-the-art robustness. With a typical forward voltage drop (V F) of 1.35 V at nominal current and room temperature, they set the highest level/standard on the market. Available in D²PAK and TO-220AC packages, the  STPSC10H12-YSTPSC15H12-Y and  STPSC20H12-Y fulfill the automotive robustness and performance requirements.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Thermal-electrical Simulators for Components

Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices