STの車載用ファストリカバリ・ダイオード(AEC-Q101準拠)は、オンボード・チャージャ(OBC)2次側の整流だけでなく、多くの車載機器に含まれるDC-DCコンバータでの使用を目的に開発された製品です。-40°C~+175°C(Tᴊ)の動作温度を保証しています。製品型番末尾の拡張子Yは、その製品が車載用製品であることを示します。STの車載用ファストリカバリ・ダイオードは、STPOWERファミリの製品です。
OBCおよび2ホイーラ / 3ホイーラ・バッテリ・チャージャ用に開発されたSTの600Vファストリカバリ・ダイオードRQシリーズは、AEC-Q101に準拠した高速かつ静音な製品です。高耐圧D²PAKパッケージ(D²PAK HV)で提供され、アノードとカソードの間の沿面距離を、標準のD²PAKの1.38mmから3.48mm以上に拡張します。RQシリーズの製品は、STのすべての車載用ダイオードと同様に、-40°C~+175°C(Tᴊ)の接合部温度で動作することが保証されています。また、ソフト・リカバリ特性と低い順方向電圧降下(VF)の優れたトレードオフを提供します。
順電流定格が15A~30AであるSTのファストリカバリ・ダイオードSTTH15RQ06G2YおよびSTTH30RQ06G2Yでは、産業グレード製品とAEC-Q101準拠の車載用製品が用意されており、表面実装型高耐圧D²PAKパッケージで提供されます。
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.