CATEGORIES

パワー・ショットキー・ダイオード

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

STのパワー・ショットキー・ダイオードは、低電圧ドロップ特性、およびゼロもしくはきわめて小さいリカバリ損失を特徴としています。15V~200Vおよび1A~240Aに対応し、低電圧OR-ingや48Vコンバータ、高電圧のバッテリ・チャージャおよび溶接器など、さまざまなアプリケーションの要件に対応します。

ショットッキー・ダイオードSTのパワー・ショットキー・ダイオードにはアバランシェ耐性が保証されており、優れた堅牢性を特徴とします。パワー・ショットキー・ダイオードは、STPOWERファミリの製品です。

最新の製品として、60V / 80V / 120V順方向中間電圧(VF)および逆方向リーク電流(IR)、新しい170Vおよび200Vパワー・ショットキー・ダイオードが用意されています。 

新しい3A 170V SMA Flatショットキー・ダイオードは、電圧降下を100mV低減し、スイッチング損失を低減しています。これにより、LED照明などの高周波かつ高温環境下で動作するアプリケーションに最適です。

スルーホール型や業界標準の表面実装型など幅広いパッケージで提供されています。新しいPowerFLAT™パッケージは、ソーラーパネル・ジャンクション・ボックス向けに設計されており、30Vおよび45Vバイパス・ダイオードの電力密度を向上させます。最新のスルーホール型パッケージであるナローリードTO-220ABは、薄型のノートPC用アダプタに適しており、リードの最大間隔が狭いため、基板に直接挿入することが可能です。TO-220ABパッケージは現在、60V / 80V / 100V / 120Vのパワー・ショットキー・ダイオードで利用可能です。

SMA FlatSMB Flatといった新しいパッケージおよびPSMCパッケージは、薄型の機器に使用するパワー・ショットキー・ダイオードに対応したパッケージです。SMA FlatおよびSMB Flatは、LED照明、バッテリ駆動機器、およびコンスーマ機器や、過酷な産業環境の電源コンバータで使用されます。また、はんだリフローおよびウェーブソルダリング(ノッチ)に対応するほか、10年間の長期製品供給保証プログラムの対象製品です。

PSMC(TO-277A)パッケージで提供される最新の30V~60Vデュアル・ショットキー整流ダイオードは、整流ダイオードとフリーホイール・ダイオードをワン・パッケージに集積しています。車載用の高性能DC-DCコンバータや、強力な逆極性保護機能に使用できます。

Only 1-mm thick, new Schottky diodes for lighter and slimmer power modules

Housed in the SOD123Flat and SOD128Flat and SMA Flat Notch packages – 1 mm thick only (12 and 26 mg) – ST’s 40, 60 and 100 V power Schottky rectifiers are tailored for miniature LED lighting, battery-powered equipment, power converters, motor drives and equipment installed in harsh industrial environments thanks to a T j range from –40 to 175 °C.

Almost 60% thinner than the standard SMA package – while fully footprint compatible – designers can create lighter and slimmer modules or use these as replacements in existing designs, choosing to increase their application efficiency with the ‘L’ series featuring a low forward voltage drop, or pushing the limit of thermal runaway risk with the high-temperature ‘H’ series.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Thermal-electrical Simulators for Components

Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

ST Power Studio

Supports static and dynamic mission profiles
Provides power losses and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices