STのパワー・ショットキー・ダイオードは、低電圧ドロップ特性、およびゼロもしくはきわめて小さいリカバリ損失を特徴としています。15V~200Vおよび1A~240Aに対応し、低電圧OR-ingや48Vコンバータ、高電圧のバッテリ・チャージャおよび溶接器など、さまざまなアプリケーションの要件に対応します。
STのパワー・ショットキー・ダイオードにはアバランシェ耐性が保証されており、優れた堅牢性を特徴とします。パワー・ショットキー・ダイオードは、STPOWERファミリの製品です。
最新の製品として、60V / 80V / 120V順方向中間電圧(VF)および逆方向リーク電流(IR)、新しい170Vおよび200Vパワー・ショットキー・ダイオードが用意されています。
新しい3A 170V SMA Flatショットキー・ダイオードは、電圧降下を100mV低減し、スイッチング損失を低減しています。これにより、LED照明などの高周波かつ高温環境下で動作するアプリケーションに最適です。
スルーホール型や業界標準の表面実装型など幅広いパッケージで提供されています。新しいPowerFLAT™パッケージは、ソーラーパネル・ジャンクション・ボックス向けに設計されており、30Vおよび45Vバイパス・ダイオードの電力密度を向上させます。最新のスルーホール型パッケージであるナローリードTO-220ABは、薄型のノートPC用アダプタに適しており、リードの最大間隔が狭いため、基板に直接挿入することが可能です。TO-220ABパッケージは現在、60V / 80V / 100V / 120Vのパワー・ショットキー・ダイオードで利用可能です。
SMA FlatやSMB Flatといった新しいパッケージおよびPSMCパッケージは、薄型の機器に使用するパワー・ショットキー・ダイオードに対応したパッケージです。SMA FlatおよびSMB Flatは、LED照明、バッテリ駆動機器、およびコンスーマ機器や、過酷な産業環境の電源コンバータで使用されます。また、はんだリフローおよびウェーブソルダリング(ノッチ)に対応するほか、10年間の長期製品供給保証プログラムの対象製品です。
PSMC(TO-277A)パッケージで提供される最新の30V~60Vデュアル・ショットキー整流ダイオードは、整流ダイオードとフリーホイール・ダイオードをワン・パッケージに集積しています。車載用の高性能DC-DCコンバータや、強力な逆極性保護機能に使用できます。
注目ビデオ
Getting started with Schottky and FERD eTool video
Only 1-mm thick, new Schottky diodes for lighter and slimmer power modules
Almost 60% thinner than the standard SMA package – while fully footprint compatible – designers can create lighter and slimmer modules or use these as replacements in existing designs, choosing to increase their application efficiency with the ‘L’ series featuring a low forward voltage drop, or pushing the limit of thermal runaway risk with the high-temperature ‘H’ series.
- STPS2H100ZF 100 V, 2 A SOD-123Flat Power Schottky rectifier
- STPS8H100DEE 100 V, 8 A PowerFLAT Power Schottky Rectifier
- STPS20100 100 V, 20 A dual Power Schottky Rectifier
- STPS30100ST 100 V , 30 A 3-lead single Low Drop Power Schottky Rectifier
- STPS80H100 100 V, 80 A Power Schottky Rectifier
- STPS10200SF 200 V, 10A Power Schottky rectifier
- STPS8L30 30 V, 8 A DPAK Low Drop Power Schottky rectifier
- STPS8H100 100 V, 8A TO-220 D2PAK Power Schottky rectifier
- STPS3045DJF 45 V, 30 A PowerFLAT Power Schottky rectifier
- STPS2L60 60 V, 2 A Low Drop Power Schottky Rectifier
- STPS2H100RL 100 V, 2 A axial High Voltage Power Schottky Rectifier
- STPS2150 150 V, 2 A Power Schottky Rectifier
- STPS30H60C 60 V, 30 A dual High Tj Power Schottky Rectifier
- STPS5L40 40 V, 5 A Low Drop Power Schottky Rectifier
- STPS5L25 25 V, 5 A Low Drop Power Schottky Rectifier
- STPS5H100 100V , 5 A Power Schottky Rectifier
- STPS360 60 V , 3 A Schottky Barrier, Power Schottky
- STPS1H100MF 100 V, 1 A STmite flat Power Schottky Rectifier
- STPS745 45 V, 7 A Power Schottky Rectifier
- STPS640C 40 V, 6 A Power Schottky Rectifier
- STPS30L30DJF 30 V, 30 A PowerFLAT Low Drop power Schottky Rectifier
- STPS60L45C 45 V, 60 A dual Low Drop Power Schottky rectifier
- STPS60L30C 30 V, 60 A dual Low Drop Power Schottky Rectifier
- STPS6045C 45 V, 60 A dual Power Schottky Rectifier
- STPS5L60 60 V, 5 A Low Drop Power Schottky Rectifier
- STPS3150 150 V, 3 A Power Schottky rectifier
- STPS15L30CDJF 30V, 15 A dual PowerFLAT Low drop power Schottky rectifier
- STPS41H100C 100 V, 40 A dual Power Schottky Rectifier
- STPS40H100CW 100 V, 40 A dual TO-247 OR-Ing Power Schottky Rectifier
- STPS3H100UFN 100 V, 3 A Schottky Rectifier
- STPS60H100C 100 V, 60 A dual TO-220 Power Schottky Rectifier
- STPS3060C 60 V, 30 A dual Power Schottky Rectifier
- STPS2170 170 V, 2 A Power Schottky rectifier
- STPS4S200 200 V, 4 A Schottky rectifier
- STPS3170 170 V, 3 A Power Schottky Rectifier
- STPS1170 170 V, 1 A Power Schottky rectifier
- STPS40M80C 80 V, 40 A dual Low Drop Power Schottky Rectifier
- STPS8L30DEE 30 V, 8 A PowerFLAT Signal Schottky Diode
- STPS20SM100S 100 V , 20 A 3-lead single Low Leakage Power Schottky Rectifier
- STPS10L60C 60 V, 10 A dual Low Drop Power Schottky Rectifier
- STPS10L60 60 V, 10 A Low Drop Power Schottky Rectifier
- STPS10L40C 40 V, 10 A dual Low Drop Power Schottky Rectifier
- STPS40120C 120 V, 40 A dual Power Schottky Rectifier
- STPS20170C 170 V, 20 A dual Power Schottky Rectifier
- STPS10L25 25 V, 10 A Low Drop Power Schottky Rectifier
- STPS30120C 120 V, 30 A dual TO-220 Power Schottky rectifier
- STPS30M80C 60 V, 30 A dual Low Drop Power Schottky rectifier
- STPS130 30 V, 1 A Power Schottky Rectifier
- STPS61L45C 45 V, 60 A dual High Efficiency Low Drop Power Schottky Rectifier
- STPS120L15 15 V , 120 A Low Drop OR-Ing Power Schottky Rectifier
- STPS12045 45 V, 120 A dual Power Schottky Rectifier
- STPS20S100C 100 V, 2 x 10A Low Leakage Power schottky Rectifier
- STPS60SM200C 200 V, 60 A dual Low Leakage Power Schottky Rectifier
- STPS5H100AF 100 V, 5 A SOD128Flat Power Schottky Rectifier
- STPS1045DEE 45 V, 10 A PowerFLAT Power Schottky Rectifier
- STPS30H100DJF 100 V, 30 A PowerFLAT Power Schottky rectifier
- STPS10150C 150 V, 10 A dual Power Schottky Rectifier
- STPS15LCD80C Power Schottky rectifier
- STPS3H100AF 100 V, 3 A SOD128Flat Power Schottky rectifier
- STPS16170C 170 V, 16 A dual Power Schottky Rectifier
- STPS8170DEE 170 V, 8 A PowerFLAT Power Schottky Rectifier
- STPS6M100DEE 100 V, 6 A PowerFLAT Power Schottky Rectifier
- STPS20SM80C 80 V, 20 A dual Low Leakage Power Schottky rectifier
- STPS0520Z 20 V, 0.5 A Power Schottky rectifier
- STPS30SM80C 80 V, 30 A dual Low Leakage Power Schottky Rectifier
- STPS1150 150 V, 1 A Power Schottky Rectifier
- STPS1L30MF 30 V, 1 A STmite flat Low Drop Power Schottky Rectifier
- STPS1L20MF 20 V, 1A STmite flat Low Drop Power Schottky Rectifier
- STPS10170C 170 V, 10 A dual Power Schottky Rectifier
- STPS20LCD80C 80 V, 2 x 10 A power Schottky
- STPS1545C 45 V, 15 A dual Power Schottky Rectifier
- STPST8H100 100 V, 8 A Power Schottky Trench Rectifier
- STPST1H100 100 V, 1 A Power Schottky Trench Rectifier
- STPS40M60C 60 V, 40 A dual Low Drop Low leakage Power Schottky rectifier
- STPS30170C 170 V, 30 A dual TO-220 Power Schottky Rectifier
- STPS30L30C 30 V, 30 A dual Low Drop Low Drop Power Schottky Rectifier
- STPS30H100C 100 V, 30 A dual TO-220, TO-247 Power Schottky rectifier
- STPS30170DJF 170 V, 30 A PowerFlat Power Schottky rectifier
- STPS3H100 100 V, 3 A Schottky rectifier
- STPS3045C 45 V, 30 A dual Power Schottky Rectifier
- STPS3030C 30 V, 30 A dual Power Schottky Rectifier
- STPS30150C 150 V, 2 x 15 A power Schottky
- STPS2L40 40 V, 2 A Low Drop Power Schottky Rectifier
- STPS2L30 30 V, 2 A Low Drop Power Schottky Rectifier
- STPS2L25 25 V, 2 A Low Drop Power Schottky Rectifier
- STPS2H100 100 V, 2 A Power Schottky Rectifier
- STPS20200C 200 V, 20 A dual Power Schottky diode
- STPS16H100C 100 V, 16 A dual Power Schottky Rectifier
- STPS1045FD 45 V, 10 A TO-220 Power Schottky Rectifier
- STPS1045B 45 V, 10 A DPAK Power Schottky Rectifier
- STPS2545C 45 V, 25 A dual Power Schottky rectifier
- STPST12H100 100 V, 12 A Power Schottky Trench Rectifier
- STPS40170C 170 V, 40 A dual Power Schottky Rectifier
- STPS80170C 170 V, 80 A dual Power Schottky Rectifier
- STPS24045 45 V, 240 A dual Power Schottky Rectifier
- STPS20L60C 60 V, 20 A dual Low Drop Power Schottky Rectifier
- STPS61170C 170 V, 60 A dual Low Drop Power Schottky Rectifier
- STPS60170C 170 V, 60 A dual Power Schottky Rectifier
- STPS2200 200 V, 2 A High Voltage Power Schottky diode
- STPS20L45C 45 V, 20 A dual Low Drop Power Schottky Rectifier
- STPS20L25C 25 V, 20 A dual Low Drop Power Schottky Rectifier
- STPS20L15 15 V, 20 A Low Drop OR-Ing Power Schottky Rectifier
- STPS20H100C 100 V, 20 A dual Power Schottky Rectifier
- STPS2045C 45 V, 20 A dual TO-220 D2PAK Power Schottky Rectifier
- STPS10M120SF 120 V, 10 A Low Drop Power Schottky rectifier
- STPST15H100SB 100 V, 15 A, D2PAK Power Schottky Trench Rectifier
- STPS20150C 150 V, 20 A dual Power Schottky Rectifier
- STPS1L60 60 V, 1 A Low Drop Power Schottky Rectifier
- STPS30M100DJF 100 V, 30 A PowerFLAT Low Drop Power Schottky rectifier
- STPS20SM60 60 V, 20 A Low leakage Power Schottky rectifier
- STPS1L30 30 V, 1 A Low Drop Power Schottky Rectifier
- STPS20M60 60 V, 20 A Low Drop Power Schottky rectifier
- STPS61150C 150 V, 60 A dual Low Drop Power Schottky Rectifier
- STPS1H100 100 V, 1 A Power Schottky Rectifier
- STPS80150C 150 V, 80 A dual Power Schottky Rectifier
- STPS60150C 150 V, 60 A dual Power Schottky Rectifier
- STPS16150C 150 V, 16 A dual Power Schottky Rectifier
- STPS16045 45 V, 160 A dual Power Schottky Rectifier
- STPS160 60 V, 1 A Power Schottky Rectifier
- STPST2H100 100 V, 2 A Power Schottky Trench Rectifier
- STPS40150C 150 V, 40 A dual High Voltage Power Schottky Rectifier
- STPS1L40 40 V, 1 A Low Drop Power Schottky Rectifier
- STPS61H100C 100 V, 60 A dual TO-247 Power Schottky Rectifier
- STPS5H100SF 100 V, 5 A PSMC Power Schottky Rectifier
- STPS1230SF 30 V, 12 A Power Schottky Rectifier
- STPS1045SF 45V, 10 A PSMC Power Schottky Rectifier
- STPS5L60SF 60 V, 5 A PSMC Low Drop Power Schottky Rectifier
- STPS30M60C 60 V, 30 A dual Low Drop Low Leakage Power Schottky rectifier
- STPS10M60SF 60 V, 10 A Low Drop Power Schottky rectifier
- STPS5045S 45 V, 50 A Power Schottky Rectifier
- STPS15L60C 60 V, 15 A dual Low Drop Power Schottky Rectifier
- STPS0560Z 60 V, 0.5 A Power Schottky Rectifier
- STPS20120C 120 V, 20 A dual Power Schottky Rectifier
- STPS6M100SF 100 V power Schottky rectifier
- STPS120MF 20 V, 1 A Stmite flat Power Schottky Rectifier
- STPS15L25 25 V, 15 A Low Drop Power Schottky Rectifier
- STPS40M100C 100 V, 40 A dual Low drop Power Schottky rectifier
- STPS61L60C 60 V, 60 A dual Low Drop Power Schottky
- STPS15H100C 100 V, 15 A dual Power Schottky Rectifier
- STPS30M100S 100 V, 30 A 3-lead single Low Drop Schottky Rectifier
- STPS20M100S 100 V, 20 A 3-lead single Low Drop Power Schottky Rectifier
- STPS30SM100S 100 V, 30 A 3-lead single Low Leakage Power Schottky rectifier
- STPS30L120C 120 V, 30 A Low Drop Power Schottky Rectifier
- STPS40SM100C 100 V, 40 A dual Low Leakage Power Schottky rectifier
- STPS1545 45 V, 15 A Power Schottky Rectifier
- STPS140 40 V, 1 A Power Schottky Rectifier
- STPS10H60SF 60 V, 10 A Power Schottky Rectifier
- STPS30M60S 60 V, 30 A 3-lead single Low Drop Low Leakage Power Schottky rectifier
- STPS30SM60S 60 V, 30 A 3-lead Low Leakage Power Schottky rectifier
- STPS20M60S 60 V, 20 A 3-lead single Low Drop Power Schottky rectifier
- STPS15L45C 45 V, 15 A dual Low Drop Power Schottky Rectifier
- STPS15L30C 30 V, 15 A dual DPAK Low Drop Power Schottky Rectifier
- STPS240H100TV1Y Automotive 100 V, 2x120A, power Schottky rectifier
- STPS120M 20 V, 1 A STmite Power Schottky Rectifier
- STPS1L20M 20 V, 1 A STmite Low Drop Power Schottky Rectifier
- STPST5H100SB 100 V, 5 A, DPAK Power Schottky Trench Rectifier
- STPS30120DJF 120 V, 30 A PowerFLAT Power Schottky rectifier
- STPST10H100SB 100 V, 10 A, D2PAK Power Schottky Trench Rectifier
- STPS20120D 120 V, 20 A Power Schottky Rectifier
- STPS5H100UFN 100 V, 5 A Schottky Rectifier
- STPS160H100TV 100 V, 160 A dual Power Schottky Rectifier
- STPS10H100C 100 V, 10 A dual Power Schottky Rectifier
- STPS200170TV1 170 V, 200 A dual Power Schottky Rectifier
- STPS10120C 120 V, 10 A dual Power Schottky Rectifier
- STPS3L45AF 45 V, 3 A Low Drop Low Drop Power Schottky Rectifier
- STPS41L60C 60 V, 40 A dual Low drop Power Schottky rectifier
- STPS41L45C 45 V, 41 A dual Low Drop Power Schottky Diode
- STPS41L30C 30 A, 40 A dual Low Drop Power Schottky Rectifier
- STPS40L45C 45 V, 40 A dual Low Drop Power Schottky Rectifier
- STPS0530Z 30 V, 0.5 A Power Schottky Rectifier
- STPS30M60DJF 60 V, 30 A Low Drop Schottky diode
- STPS140Z 40 V, 1 A SOD-123 Power Schottky Rectifier
- STPS20SM120S 120 V, 20 A 3-lead single Low Leakage Power Schottky rectifier
- STPS10L40CSF 40 V, 10 A dual Low Vf Power Schottky Rectifier
- STPS0540Z 40 V, 0.5 A Power Schottky Rectifier
- STPS1L40M 40 V, 1 A STmite Low Drop Power Schottky Rectifier
- STPS1L30M 30 V, 1 A STmite Low Drop Power Schottky Rectifier
- STPS40L15C 15 V, 40 A dual Low Drop Power Schottky Rectifier
- 1N5822 40 V, 3 A axial Power Schottky Rectifier
- STPS4045C 45 V, 40 A dual Power Schottky Rectifier
- STPS3L60S 60 V, 3 A SMC Low Drop Power Schottky Rectifier
- 1N5818 30 V, 1 A axial Power Schottky Rectifier
- 1N5819 40 V, 1 A axial Power Schottky Rectifier
- STPS3L60 60 V, 3 A Low Drop Power Schottky Rectifier
- 1N5817 20 V, 1 A axial Power Schottky Rectifier
- STPS3L40 40 V, 3 A SMD Low Drop Power Schottky Rectifier
- STPS340 40 V, 3 A SMD Power Schottky rectifier
- STPS30L60C 60 V, 30 A dual Low Drop Power Schottky Rectifier
- STPS30L45C 45 V, 30 A dual Low Drop Power Schottky Rectifier
- STPS20LCD200C 200 V, 20 A dual Power Schottky Rectifier
- STPS40SM120C 120 V, 40 A dual Low Leakage Power Schottky rectifier
- STPS40M120C 120 V, 40 A dual Low Drop Power Schottky rectifier
- STPS30SM120S 120 V, 30 A 3-lead single Low Leakage Power Schottky rectifier
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.