SiCダイオード

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

STのSiC(シリコン・カーバイド)ダイオードは、今日の厳しい省エネ規制(Energy Star / 80Plus / European Efficiency)に適合し、標準的なシリコン・ダイオードと比べて15%低い順電圧降下(VF)で4倍優れた動的特性を実現しています。 
STのSiCダイオードはSTPOWERファミリの製品です。 

SiCにより、太陽光発電用インバータやモータ駆動機器、無停電電源、電気自動車用回路の効率と堅牢性が大幅に向上します。

 

STは、600V~1200V定格でダイオード1素子入りおよび2素子入りの構成を、PowerFLATTM 8 x 8からTO-247までのさまざまなパッケージ・サイズで提供しています。セラミックで絶縁されたTO-220パッケージも用意されています。10A、15Aおよび20AバージョンのSiCダイオードは、沿面距離が長いD2PAKパッケージで新たに提供され、より高い電気規格と汚染規格に対応しています。

 

  

SiC diodes – compact surface-mount PowerFLAT™ 8x8 HV packages

To help engineers design denser, more efficient power conversion stages, ST's compact surface-mount PowerFLAT™ 8x8 HV devices feature excellent thermal performance. Moreover, ST took a few extra steps to propose a 4 to 10 A range (STPSC4H065DLFSTPSC6H065DLFSTPSC8H065DLF, STPSC10H065DLF and STPSC10065DLF) with super-power density.

  • Package less than 1 mm thick
  • Forward voltage (VF) improved by 200 mV
  • High-voltage creepage: 2.75 mm
  • Designed and built for high inrush current (IFSM)
  • Rth thermal resistance as low as 1.7°C/W

 

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Thermal-electrical Simulators for Components

Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

ST Power Studio

Supports static and dynamic mission profiles
Provides power losses and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices