STのSiC(シリコン・カーバイド)ダイオードは、今日の厳しい省エネ規制(Energy Star / 80Plus / European Efficiency)に適合し、標準的なシリコン・ダイオードと比べて15%低い順電圧降下(VF)で4倍優れた動的特性を実現しています。
STのSiCダイオードはSTPOWERファミリの製品です。
SiCにより、太陽光発電用インバータやモータ駆動機器、無停電電源、電気自動車用回路の効率と堅牢性が大幅に向上します。
STは、600V~1200V定格でダイオード1素子入りおよび2素子入りの構成を、PowerFLATTM 8 x 8からTO-247までのさまざまなパッケージ・サイズで提供しています。セラミックで絶縁されたTO-220パッケージも用意されています。10A、15Aおよび20AバージョンのSiCダイオードは、沿面距離が長いD2PAKパッケージで新たに提供され、より高い電気規格と汚染規格に対応しています。
注目ビデオ
推奨コンテンツ
SiC diodes – compact surface-mount PowerFLAT™ 8x8 HV packages
To help engineers design denser, more efficient power conversion stages, ST's compact surface-mount PowerFLAT™ 8x8 HV devices feature excellent thermal performance. Moreover, ST took a few extra steps to propose a 4 to 10 A range (STPSC4H065DLF, STPSC6H065DLF, STPSC8H065DLF, STPSC10H065DLF and STPSC10065DLF) with super-power density.
- Package less than 1 mm thick
- Forward voltage (VF) improved by 200 mV
- High-voltage creepage: 2.75 mm
- Designed and built for high inrush current (IFSM)
- Rth thermal resistance as low as 1.7°C/W
- STPSC6H065DLF 6 A, 650 V SiC Power Schottky Diode
- STPSC4H065DLF 4 A, 650 V SiC Power Schottky Diode
- STPSC10H065G2 650 V, 10 A High Surge Silicon Carbide Power Schottky Diode
- STPSC16H065A 650 V, 16 A Single High Surge Silicon Carbide Power Schottky Diode
- STPSC5H12 1200 V, 5 A High Surge Silicon Carbide Power Schottky Diode
- STPSC10H12 1200 V, 10 A High Surge Silicon Carbide Power Schottky Diode
- STPSC2H12 1200 V power Schottky silicon carbide diode
- STPSC10H12C 1200 V, 10 A dual High Surge Silicon Carbide Power Schottky Diode
- STPSC10065DLF 650 V 10 A power Schottky silicon carbide diode
- STPSC10H065DLF 650 V 10 A power Schottky silicon carbide diode
- STPSC12065 650 V power Schottky silicon carbide diode
- STPSC20065 650 V power Schottky silicon carbide diode
- STPSC16H065C 650 V power Schottky silicon carbide diode
- STPSC12H065C 650 V, 12 A dual High Surge Silicon Carbide Power Schottky Diode
- STPSC6TH13TI 2 x 650V tandem, 6 A High Surge Silicon Carbide Power Schottky Diode
- STPSC2H065 650 V, 2 A High Surge Silicon Carbide Power Schottky Diode
- STPSC20H12G2-TR 1200V, 20A, silicon carbide power Schottky Diode
- STPSC10H12G2Y-TR Automotive Grade 1200V, 10A, silicon carbide power Schottky Diode
- STPSC10H12G2-TR 1200V, 10A, silicon carbide power Schottky Diode
- STPSC8H065C 650 V, 8 A dual High Surge Silicon Carbide Power Schottky Diode
- STPSC15H12G2-TR 1200V, 15A, silicon carbide power Schottky Diode
- STPSC8065 650 V power Schottky silicon carbide diode
- STPSC15H12 1200 V, 15 A High Surge Silicon Carbide Power Schottky Diode
- STPSC40065C 650 V power Schottky silicon-carbide diode
- STPSC15H12G2Y-TR Automotive Grade 1200V, 15A, silicon carbide power Schottky Diode
- STPSC10H12B2-TR 1200V, 10A, silicon carbide power Schottky Diode
- STPSC2006CW 600 V power Schottky silicon-carbide diode
- STPSC30H12C 1200 V power Schottky silicon carbide diode
- STPSC20H12C 1200 V, 20 A High surge Silicon Carbide Power Schottky Diode
- STPSC40H12C 1200 V, 40 A High Surge Silicon Carbide Power Schottky Diode
- STPSC10065 650 V power Schottky silicon carbide diode
- STPSC20H12 1200 V, 20 A High surge Silicon Carbide Power Schottky Diode
- STPSC6H065 650 V, 6 A High Surge Silicon Carbide Power Schottky Diode
- STPSC20065C 650 V, dual 10 A, power Schottky silicon carbide diode
- STPSC8H065DLF 8 A 650 V SiC Power Schottky Diode
- STPSC8TH13TI 2 x 650V tandem, 8 A High Surge Silicon Carbide Power Schottky Diode
- STPSC20H065C 650 V, 20 A dual High Surge Silicon Carbide Power Schottky Diode
- STPSC10H065 650 V, 10 A High Surge Silicon Carbide Power Schottky Diode
- STPSC10TH13TI 2 x 650V tandem, 10 A High Surge Silicon Carbide Power Schottky Diode
- STPSC8H065 650 V, 8 A High surge Silicon Carbide Power Schottky Diode
- STPSC4H065 650 V, 4 A High Surge Silicon Carbide Power Schottky Diode
- STPSC12H065 650 V, 12 A High Surge Silicon Carbide Power Schottky Diode
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.