CATEGORIES

SiCダイオード

STのSiC(シリコン・カーバイド)ダイオードは、今日の厳しい省エネ規制(Energy Star / 80Plus / European Efficiency)に適合し、標準的なシリコン・ダイオードと比べて15%低い順電圧降下(VF)で4倍優れた動的特性を実現しています。 
STのSiCダイオードはSTPOWERファミリの製品です。 

SiCにより、太陽光発電用インバータやモータ駆動機器、無停電電源、電気自動車用回路の効率と堅牢性が大幅に向上します。

 

STは、600V~1200V定格でダイオード1素子入りおよび2素子入りの構成を、PowerFLATTM 8 x 8からTO-247までのさまざまなパッケージ・サイズで提供しています。セラミックで絶縁されたTO-220パッケージも用意されています。10A、15Aおよび20AバージョンのSiCダイオードは、沿面距離が長いD2PAKパッケージで新たに提供され、より高い電気規格と汚染規格に対応しています。

 

  

SiC diodes – compact surface-mount PowerFLAT™ 8x8 HV packages

To help engineers design denser, more efficient power conversion stages, ST's compact surface-mount PowerFLAT™ 8x8 HV devices feature excellent thermal performance. Moreover, ST took a few extra steps to propose a 4 to 10 A range (STPSC4H065DLFSTPSC6H065DLFSTPSC8H065DLF, STPSC10H065DLF and STPSC10065DLF) with super-power density.

  • Package less than 1 mm thick
  • Forward voltage (VF) improved by 200 mV
  • High-voltage creepage: 2.75 mm
  • Designed and built for high inrush current (IFSM)
  • Rth thermal resistance as low as 1.7°C/W

 

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
太陽光発電システム

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Choose type:
ZVS Totem Pole PFC
FB LLC
Vienna Rectifier
3-Level T-type Converter

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Choose design tool:

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Low side Current Sensing

Returns circuit component values
Provides current error graphs

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC Inductance

Input geometry and substrate properties
Get antenna impedance

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets