CATEGORIES

AEKD System Solution Demonstrators

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

To facilitate the testing of automotive system solutions, ST offers application engineers a set of ready-to-use demonstrators, kits and assemblies. Using a single order code, a pre-assembled demonstrator or a board kit can be ordered. Moreover, hardware assemblies such as car lights or mini conveyor belts can be ordered to enhance the prototype, getting closer to the real application and evaluating all its potential peculiarities. 

  • Full demonstrators: Sets of pre-assembled demonstrator boards implementing an automotive system solution.
  • Hardware assemblies: Non-electronic parts, such as car-like components and loads, used to enrich the prototype and help designers to get closer to the real application and enable a more comprehensive evaluation of the complete solution.
  • Board kits: Sets of pre-selected boards can be ordered using a single code providing an easy, flexible means to build and program a system solution prototype for specific automotive applications.

 

The new AEK Controller  app is the easiest way to control our AEKD system solution demonstrators, kits and assemblies. Using this mobile app (Android only) on a handheld device, developers can easily test and debug prototypes via Bluetooth for an enhanced interaction, speeding up the development phase for a wide range of automotive applications (motor control, communications, AVAS, adaptive front lighting, blindspot detection and many more…).