AP Memory IoT RAM solution is the most suitable RAM solution for wide range of applications from cellular chipset, Embbeded, Internet of Things, frame/audio buffering or voice/image recognition in connected device or RTOS system, connected device, Edge AI, in consumer, industrial or high temperature / High relibility environement,
IoT RAM is the ideal solution, specifically when the application memory needs exceed the SRAM embedded in the selected STM32 MCU, when requirements deals with ultra low power, low density, high performance, and competivness.
IoT RAM product line is supporting
- low density (16Mb ~512Mb)
- SQPI (Quad) and OPI (Octal) PSRAM (x1, x4, x8 interface compatible to NOR QPI/Octal Bus)
- low pin count (SOP8, USON, BGA24, BGA49, WLCSP or KGD)
- 1.8V & 3V
- ultra-low standby and active consumption
- high performance (DDR 400Mbps/pin, as well as option up to 2133Mbps)
- consumer low cost using most advanced technology
- as well as specific design option to support high temp/high reliability applications.
QSPI PN: APS1604..., APS3204..., APS6404..., APS12804...
For more information related to the Partner Product/Service, please visit: www.apmemory.com/products/psram-iot-ram/
対応製品 | STM32 |
タイプ | Component |
ファンクション | IoT RAM solution |
対象アプリケーション | Data Storage Devices,IoT |
サイト |